eo_logo
 
Product added to cart

Fiber Coupled Laser-Driven White Light Source

Fiber Coupled Laser-Driven White Light Source

Fiber Coupled Laser-Driven White Light Source

Fiber Coupled Laser-Driven White Light Source
×
  • Extremely High Luminance with Output Power up to 500mW
  • Light Coupling with 50µm – 1mm Core Diameter Multimode Fibers
  • User-Friendly GUI for Remote Control via USB or RS-232
  • 450 – 700nm Wavelength Range

Fiber Coupled Laser-Driven White Light Source utilizes a 450nm laser pumped stable ceramic phosphor converter to produce a highly efficient and extremely bright light source with output power up to 500mW from a 1mm fiber. Featuring a broad 450 – 700nm spectral output, this light source can achieve switching frequencies up to 200kHz to act as a high-frequency stroboscope. The switching frequency and duty cycle can be controlled either via the jog-wheel or through the user-friendly software interface. Fiber Coupled Laser-Driven White Light Source’s highly efficient optical coupling is suitable for use with multimode fibers of 50µm to 1mm and an NA up to 0.50. The high-power white light is up to 100X higher luminance than white LEDs, has a 10,000 hour lifetime through highly efficient cooling, and features simple control via USB or RS-232. This light source is ideal for biomedical and imaging applications including excitation for fluorescence or chemical surface processing, high speed spectroscopy, and high-resolution microscopy.

Note: Software, power supply, USB cable, and 1mm core fiber are included.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin