eo_logo
 
Product added to cart

Everix Ultra-Thin Broadband Bandpass Filters

See More by Everix
×
  • Designed for Common LED and Laser Diode Wavelengths
  • Scratch Insensitive, Ultra-Thin Design
  • Easily Integrated into Portable Devices

Everix Ultra-Thin Broadband Bandpass Filters are designed for common LED and laser diode wavelengths. With an exterior polymeric protective layer, these filters are scratch-insensitive, shatterproof, and easy to clean. These filters feature an average transmission of 65%, average optical density of 2.0, and maximum thickness of 400 µm. Ultra-Thin Broadband Bandpass Filters are created with a lightweight, ultra-thin design and can be easily integrated into portable systems, including point of care medical devices, AR/VR wearables, and spaceborne systems.

For more information on this patented ultra-thin filter technology, visit our Everix brand page.

Note: Custom filter designs can be purchased directly from Everix.

Common Specifications

Diameter (mm):
12.45 ±0.15
Clear Aperture (%):
>90
Maximum Thickness (μm):
400
Optical Density OD (Average):
2.0
Transmission (%):
>65% Average
Center Wavelength CWL Tolerance (%):
±2

Products

Dia. (mm) CWL (nm) FWHM (nm)  Compare   Stock Number   Price  Buy
12.45 450.00 29.50
12.45 470.00 29.70
12.45 520.00 30.20
12.45 535.00 30.35
12.45 595.00 30.95
12.45 630.00 31.30
12.45 660.00 31.60
12.45 740.00 32.40
12.45 785.00 32.85
12.45 810.00 33.10
12.45 850.00 33.50
12.45 880.00 33.80
12.45 905.00 34.05
12.45 940.00 34.40

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin