eo_logo
 
Product added to cart

Everix Ultra-Thin 10nm Bandpass Filters

See More by Everix
Everix Ultra-Thin 10nm Bandpass Filters

Everix Ultra-Thin 10nm Bandpass Filters

×
  • Narrow 10nm Bandwidth
  • Lightweight, Flexible, and Ultra-Thin 400µm Thickness
  • Scratch Insensitive and Durable Design

Everix Ultra-Thin 10nm Bandpass Filters feature a narrow 10nm bandwidth to provide increased wavelength selection by passing a well-defined band of light at the design wavelength. These filters are designed for common visible LED and laser diode wavelengths ranging from 400 – 660nm. With an exterior polymeric protective layer, these filters are scratch-insensitive, shatterproof, and easy to clean. Everix Ultra-Thin 10nm Bandpass Filters feature an average transmission of 65%, average optical density of 2.0, and maximum thickness of 400µm. Their lightweight, ultra-thin design makes them ideal for integration into weight sensitive life science and medical instrumentation such as point of care devices and handheld chemical detection devices.

Common Specifications

Diameter (mm):
12.45 ±0.15
Clear Aperture (%):
>90
Maximum Thickness (μm):
400
Optical Density OD (Average):
2.0
Full Width-Half Max FWHM (nm):
10.00
Transmission (%):
>50% Average
Center Wavelength CWL Tolerance (%):
±1

Products

Dia. (mm) CWL (nm) FWHM (nm)  Compare   Stock Number   Price  Buy
12.45 400.00 10.00
12.45 405.00 10.00
12.45 430.00 10.00
12.45 450.00 10.00
12.45 460.00 10.00
12.45 470.00 10.00
12.45 488.00 10.00
12.45 500.00 10.00
12.45 520.00 10.00
12.45 532.00 10.00
12.45 540.00 10.00
12.45 550.00 10.00
12.45 560.00 10.00
12.45 580.00 10.00
12.45 589.00 10.00
12.45 600.00 10.00
12.45 620.00 10.00
12.45 632.00 10.00
12.45 640.00 10.00
12.45 650.00 10.00
12.45 660.00 10.00

Product Details

For more information on this patented ultra-thin filter technology, visit our Everix brand page.

Note: Custom filter designs can be purchased directly from Everix.

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin