eo_logo
 
Product added to cart

EO Machine Vision Stage Micrometers

EO Machine Vision Stage Micrometer

×
  • NIST Traceable Certificate of Accuracy Included
  • Ideal for Quick Calibration of Vision Systems
  • Durable Storage Case Included

The EO Machine Vision Micrometers are ideal for calibrating a variety of machine vision systems. They provide a quick means for ensuring precise measurements, whether output is direct to a monitor or image analysis software is being utilized. Featuring a precision scale over the entire 300mm length, these micrometers are ideal for large fields of view and a wide range of resolutions. The line pattern is held to tight tolerances to guarantee accuracy and repeatability. These are an ideal tool for any mid or low power video lens measurement system. For higher power systems, consider our Microscope Image Analysis Stage Micrometers or our Multi-Function Calibration Targets.

Common Specifications

Line Width (mm):
0.125
Scale Length (mm):
300.00
Dimensions (mm):
50.8 W x 338.1 L x 6.35 T
Dimensional Tolerance (mm):
±1.27
Line Width Tolerance (mm):
±0.003
Accuracy (mm):
±0.003 up to 125mm; ±0.005 up to 300mm
Coating:
First Surface Reflective Chromium, OD > 3.0
Reflectivity = 50% ±5% @ 550nm
Substrate:
Float Glass
Surface Quality:
40-20 Over Pattern Area

Products

 Title   Compare   Stock Number   Price  Buy
300mm, 1mm steps, Machine Vision Micrometer
300mm, 2mm steps, Machine Vision Micrometer
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin