eo_logo
 
Product added to cart

EO Auto-Focus M12 S-Mount Lens Cameras

EO Auto-Focus µ-Video™ Lens Camera

×
  • Accept Most Standard M12 S-Mount Imaging Lenses
  • 0.4 and 5.0 MegaPixel Options Available
  • Focus and Auto-Focus Available Through Included Software

EO Auto-Focus M12 S-Mount Lens Cameras feature a compact, aluminum housing, and are ideal for automation, logistics, biometrics, security, and traffic management applications. The included software is designed for both the novice and advanced user alike. These cameras are offered in either monochrome or color. EO Auto-Focus M12 S-Mount Lens Cameras are 36 x 36 x 25mm in dimension and are compatible with most standard M12 S-Mount Imaging Lenses. The SDK (.NET, ActiveX, C++ class library) and drivers for LabVIEW™, HALCON, DirectX, Twain, and WDM are all included.

Note: A USB cable #59-382 (sold separately) is required for operation. 

Common Specifications

Note:
Mount: Auto Focusable
Dimensions (mm):
36 x 36 x 25 (excludes mounting adapter)
Weight (g):
50
Housing:
Full
Image Buffer:
Not Specified
Type of Sensor:
Progressive Scan CMOS
Pixel Depth:
8 bit
Dynamic Range (dB):
Not Specified
Power Consumption (W):
1.25
Video Output:
USB 2.0
Connector:
USB 2.0, Mini-B with Screw Locks
Power Supply:
Power over USB
GPIOs:
N/A
Synchronization:
Not Specified
Interface Port Orientation:
Back Panel
GPIO Connector Type:
None
Mounting Threads:
¼-20 and M6 x 1.0 (Integrated into Housing)
Mount:
M12 x 0.5 (S-Mount)
Operating Temperature (°C):
-5 to +45
Storage Temperature (°C):
+20 to +60

Products

 Type   Model Number   Camera Sensor Format   Resolution (MegaPixels)   Connector   Mount   Compare   Stock Number   Price  Buy
Monochrome Camera EO-A0413M 1/3" 0.30 USB 2.0, Mini-B with Screw Locks M12 x 0.5 (S-Mount)
Color Camera EO-A0413C 1/3" 0.30 USB 2.0, Mini-B with Screw Locks M12 x 0.5 (S-Mount)
Monochrome Camera
Similar Cameras
×
EO-A5012M 1/2.5" 5.00 USB 2.0, Mini-B with Screw Locks M12 x 0.5 (S-Mount)
Color Camera EO-A5012C 1/2.5" 5.00 USB 2.0, Mini-B with Screw Locks M12 x 0.5 (S-Mount)
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin