eo_logo
 
Product added to cart

English Prism Mounts

#53-027 + Cube Beamsplitter

#53-027 + Cube Beamsplitter #53-026 Rotary Mount Table
×
  • Easily Secure Prisms or Cube Beamsplitters
  • Adjustable for Optics up to 55mm
  • Rotary Version Offers Manual 360° Rotation

English Prism Mounts feature a steel post and anodized aluminum arm which eliminates obstructions in the optical path while still maintaining a secure position on the optic. Ideal for prisms and cube beamsplitters with a maximum height of 55mm, this prism mount features a V-cut clamp made of scratch resistant Delrin® to prevent damage to optics. The Prism Holder is also available as a complete assembly with the Rotary Optic Mount, which allows smooth manual 360° rotation of the prism. English Prism Mounts   have a locking knob that keep prisms securely positioned for increased repeatability. 

Products

 Title   Compare   Stock Number   Price  Buy
Prism Mount
Rotary Mount with Prism Holder
Rotary Mount Table

Accessories

Title CompareStock Number  Price Buy
M6 x 1.0 Female and ¼-20 Male #53-928 ₹623   Request Quote
  • 10 to 12 days
    ×
50mm Cube Rotary Mount with Prism Holder, Quick Start Optical Mounts #17-528 ₹20,795   Request Quote
  • Contact Us
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin