eo_logo
 
Product added to cart
Top Seller

Edmund Deluxe 6X Wide Field Magnifier

×
  • Improved Design / Extra Long Eye Relief
  • Edmund Designed and Engineered
  • Over 1" of Working Distance Under the Lens Cell
  • Excellent Clarity and Sharpness to Lens Edge
  • 220° Cutaway Base Provides Easy Access to Magnified Area

 Edmund Deluxe 6x Wide Field Magnifier incorporates the hard-to-find combination of wide, flat field, high magnification, and abundant working distance under the lens. This magnifier is ideal for Graphic Arts applications, as its 220° cutaway base provides the room needed for critical touch-ups and minute mechanical changes to the subject matter. The crystal-clear acrylic base was specially designed to permit both easy accessibility of tools and light to the object. Edmund Deluxe 6x Wide Field Magnifier features a Double Achromatic Lens System for total color-correction, advanced AR lens coatings to minimize internal reflections, a wide, flat field design for distortion-free viewing, rugged black anodized aluminum lens cell, and a ring lock that sets focus for repeated use. 

Common Specifications

Type of Optics:
Double achromats
Manufacturer:
Edmund Optics®
Field of View (inches):
1.5
Diameter of Included Lens (inches):
1.5
Height (inches):
3.00
Weight (g):
187
Magnification:
6X
Working Distance (inches):
1.0

Products

 Title   Compare   Stock Number   Price  Buy
Edmund 6X Deluxe Wide Field Magnifier & Protective Case
Edmund 6X Deluxe Wide Field Magnifier

Accessories

Title CompareStock Number  Price Buy
21mm Diameter, Metric Straight Line, Contact Reticle #32-255 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
Replacement Clear Base for #42-769 and #31-327 #52-821 ₹2,903 Qty 5+ ₹2,448   Request Quote
  • Contact Us
    ×
26mm Diameter, Metric Straight Line, Contact Reticle #62-226 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
26mm Diameter, English Straight Line, Contact Reticle #62-227 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
26mm Diameter, Metric Crossed, Contact Reticle #62-235 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
27mm Diameter, English/Metric Line, Contact Reticle #39-458 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
27mm Diameter, Metric Straight Line, Contact Reticle #30-323 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
27mm Diameter, English Straight Line, Contact Reticle #32-810 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
27mm Diameter, Metric Crossed, Contact Reticle #39-450 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • Contact Us
    ×
27mm Diameter, Metric Crosshair, Contact Reticle #39-448 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
34.70mm Diameter, English Straight Line, Contact Reticle #62-253 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
34.70mm Diameter, Metric Straight Line, Contact Reticle #62-252 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
34.70mm Diameter, Metric Crossed, Contact Reticle #62-261 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
34.70mm Diameter, Metric Crosshair, Contact Reticle #64-845 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
21mm Diameter, Thickness/ Hole Gauge, Contact Reticle #30-186 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
21mm Diameter, Metric Square, Contact Reticle #32-257 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
26mm Diameter, Thickness/ Hole Gauge, Contact Reticle #62-219 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
26mm Diameter, Metric Square, Contact Reticle #62-217 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • Contact Us
    ×
26mm Diameter, Multi Scale, Contact Reticle #62-240 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
27mm Diameter, Multi Scale, Contact Reticle #30-585 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
27mm Diameter, Thickness/ Hole Gauge, Contact Reticle #64-857 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
27mm Diameter, Metric Square, Contact Reticle #64-858 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
34.70mm Diameter, Thickness/ Hole Gauge, Contact Reticle #62-245 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
34.70mm Diameter, Metric Square, Contact Reticle #62-243 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
34.70mm Diameter, Multi Scale, Contact Reticle #62-266 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
27mm Diameter, English Hole Gauge, Contact Reticle #39-456 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
27mm Diameter, Metric Hole Gauge, Contact Reticle #39-457 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
27mm Diameter, English Thickness Gauge, Contact Reticle #30-587 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
27mm Diameter, Metric Thickness Gauge, Contact Reticle #30-586 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
21mm Dia., Metric Circle Crosshair, Contact Reticle #39-454 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
21mm Dia., Metric Concentric Square, Contact Reticle #64-850 Clearance ₹3,173   Request Quote
  • 10 to 12 days
    ×
26mm Dia., Metric Circle Crosshair, Contact Reticle #62-233 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
27mm Dia., Metric Circle Crosshair, Contact Reticle #39-453 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
34.70mm Dia., Metric Circle Crosshair, Contact Reticle #62-259 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
21mm Diameter, Plain Crosshair, Contact Reticle #39-444 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
21mm Diameter, Dashed Crosshair, Contact Reticle #39-446 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
26mm Diameter, Plain Crosshair, Contact Reticle #62-216 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
27mm Diameter, Plain Crosshair, Contact Reticle #39-443 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
34.70mm Diameter, Plain Crosshair, Contact Reticle #62-242 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
21mm Diameter Contact Reticle, Metric Index Square Scale #39-463 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
27mm Diameter Contact Reticle, English Index Square Scale #39-460 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
27mm Diameter Contact Reticle, Metric Index Square Scale #39-462 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
34.70mm Diameter Contact Reticle, Metric Index Square Scale #64-849 ₹6,255 Qty 5+ ₹5,877   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin