eo_logo
 
Product added to cart

DUV Photodiodes

DUV Photodiodes

×
  • Excellent UV Sensitivity
  • High Shunt Resistance
  • Low Capacitance

DUV Photodiodes are ideal for a wide variety of applications, including UV spectrophotometry and analytical and medical instrumentation. DUV Photodiodes are designed for enhanced responsivity from 200 – 400nm, and with sensitivity extending down to 190nm. DUV Photodiodes feature quartz windows and either metal or ceramic housing. Models with suppressed NIR performance are also available.

Common Specifications

Responsivity @ 633nm (A/W):
0.34
Responsivity @ 200nm (A/W):
0.12
Maximum Reverse Voltage (V):
5.00
Operating Temperature (°C):
-20 to +60

Products

 Active Area (mm2  Size of Active Area (mm)   Connector   Compare   Stock Number   Price  Buy
5.7 2.4 x 2.4 TO-5
13.0 3.6 x 3.6 TO-5
34.0 5.8 x 5.8 TO-8
5.7 2.4 x 2.4 Ceramic
34.0 5.8 x 5.8 Ceramic
100.0 10.0 x 10.0 Ceramic
5.7 2.4 x 2.4 TO-5
34.0 5.8 x 5.8 TO-8
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin