eo_logo
 
Product added to cart

Dual-Wavelength Quartz Waveplates

×
  • λ/4 and λ/2 Retardance for Harmonic Separation
  • Designed for Nd:YAG, Yb:YAG, or Ti:Sapphire Lasers
  • Multiple Order Designs

Dual-Wavelength Quartz Waveplates are made with high-quality crystalline quartz substrates and offer λ/4 retardance at one wavelength and λ/2 retardance at a second wavelength. Featuring designed wavelengths for Nd:YAG (532 and 1064nm), Yb:YAG (515 and 1030nm), and Ti:Sapphire (400 and 800nm), these waveplates boast high laser damage threshold (LDT) and anti-reflective (AR) coatings for high powered laser applications. Dual-Wavelength Quartz Waveplates are mounted in a 25.4mm black anodized aluminum ring with an 18mm clear aperture. These waveplates are ideal for laser separation applications requiring increased conversion efficiency of dual-wavelength sources or Second-Harmonic Generation (SHG) lasers through management of polarization.

Common Specifications

Clear Aperture CA (mm):
18.0
Diameter (mm):
25.40 +0/-0.2
Dimensional Tolerance (mm):
+0/-0.2
Parallelism (arcsec):
<30
Substrate:
Crystalline Quartz
Surface Quality:
20-10
Transmitted Wavefront, P-V:
<λ/10 @ 632.8nm
Damage Threshold, By Design:
>5 J/cm2 @ 1064 nm; 10 ns; 10 Hz
Retardance Order:
Multiple order
Mount Thickness (mm):
6 ±0.2

Products

Dia. (mm) CA (mm) DWL (nm)  Retardance   Compare   Stock Number   Price  Buy
25.40 18.0 532, 1064 λ/4 @ 532, λ/2 @ 1064
25.40 18.0 532, 1064 λ/2 @ 532, λ/4 @ 1064
25.40 18.0 515, 1030 λ/2 @ 515, λ/4 @ 1030
25.40 18.0 515, 1030 λ/4 @ 515, λ/2 @ 1030
25.40 18.0 400, 800 λ/2 @ 400, λ/4 @ 800
25.40 18.0 400, 800 λ/4 @ 400, λ/2 @ 800

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin