eo_logo
 
Product added to cart

Dual Branch Light Guides

×
Select Specifications
Fiber Bundle Diameter (inches):
Length (inches):
₹18,900 - ₹25,200

Common Specifications

Packing Fraction (%):
82.00
Type of Illumination:
Fiber Optic Light Guide
Geometry:
Spot Light
Length Tolerance (inches):
± 0.5
Acceptance Angle (°):
68.00
Numerical Aperture NA:
0.55
Fiber Diameter (μm):
50.00
Index of Refraction (nd) - Core:
1.581
Index of Refraction (nd) - Cladding:
1.487
Transmission Loss:
6% per foot at 600nm
Wavelength Range (nm):
400 - 2000
Operating Temperature (°C):
-40 to +107

Products

 Fiber Bundle Diameter (inches)   Length (inches)   Compare   Stock Number   Price  Buy
0.125/0.089 (Ø1/Ø2) 36.00
0.250/0.177 (Ø1/Ø2) 36.00
0.250/0.177 (Ø1/Ø2) 48.00

Learn More

  • 70% Typical Illuminator Coupling Efficiency
  • Cool, Uniform Illumination
  • Crimped Stainless Steel Terminations
  • Ground and Polished Glass Fibers

Dual Branch Light Guides are single input dual output ground and polished glass fibers that are designed to split the output of a single illumination source. The guides have crimped stainless-steel terminations within a protective sheath. They feature 70% typical illuminator coupling efficiency and provide cool, uniform illumination. Dual Branch Light Guides require an adapter that is dependent on the tip diameter to connect to Fiber Optic Illuminators.

Note: For 1/8" fiber diameters use #38-943, and for ¼" use #38-944.  

Technical Information

 
Fiber Bundle Diameter Length Dimensions Dual Branch Guides Stock No.
Ø1 Ø2 A B C
0.125" 0.089" 36" 0.187" 0.250" 0.230" #54-199
0.250" 0.177" 36" 0.312" 0.422" 0.410" #54-202
0.250" 0.177" 48" 0.312" 0.422" 0.410" #53-045

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin