eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Dual Band Low GDD Ultrafast Mirrors

×
  • High Reflectivity & Low Group Delay Dispersion (GDD) for Ultrafast Beam Steering
  • Ion-Beam Sputtered (IBS) Coatings Minimize Scatter and Absorption Losses
  • Near-Zero GDD for Both the First and Second Harmonics of Ti:sapphire and Yb-doped Lasers

TECHSPEC® Dual Band Low GDD Ultrafast Mirrors maintain high reflectivity and near-zero group delay dispersion over both the first and second harmonic of Ti:sapphire and Yb-doped lasers. Utilizing Ion-Beam Sputtered Coating Technology, these mirrors minimize scatter and absorption loss commonly observed when using other traditional coating application processes. TECHSPEC® Dual Band Low GDD Ultrafast Mirrors are often used in beam steering applications as they will maintain ultrashort pulse durations that can be difficult to preserve when using more conventional laser mirrors. These mirrors are ideal for second-harmonic generation (SHG) microscopy and spectroscopy applications as well as for frequency resolved optical gating (FROG).

Common Specifications

Back Surface:
Commercial Polish
Parallelism (arcmin):
<3
Angle of Incidence (°):
45
Coating Type:
S1: Dielectric
S2: Stress-compensating
Surface Quality:
10-5

Products

Dia. (mm) DWL (nm)  Wavelength Range (nm)   Compare   Stock Number   Price  Buy
12.70 515, 1030 500 - 540, 1000 - 1070
25.40 515, 1030 500 - 540, 1000 - 1070
50.80 515, 1030 500 - 540, 1000 - 1070
12.70 400, 800 385 - 415, 770 - 830
25.40 400, 800 385 - 415, 770 - 830
50.80 400, 800 385 - 415, 770 - 830

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin