eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller

DG Series Fixed Focal Length Lenses

×
  • Up to 4/3", C-Mount Lens
  • Up to 9 MegaPixels, 2.8µm Pixel Size Sensors
  • Double Gauss (DG) Lens with low distortion and high performance
  • 18mm to 75mm Focal Length

TECHSPEC® DG Series Fixed Focal Length Lenses utilize a Double Gauss design to provide high-performance, low distortion, compact size, and exceptional value, while exceeding the performance of typically available fixed focal length lenses. These lenses feature a mechanical design that allows the focusing movement to be motorized by the user, yields image resolution greater than 100 lp/mm, and have a standard C-Mount. For most applications, the camera-lens combination can be attached to workstations using the ¼-20 mount provided on the camera. TECHSPEC® DG Series Fixed Focal Length Lenses include focus ring, manual iris, and set screws to facilitate a low profile integration in machine vision applications. Typical applications for the DG Series lenses include machine vision, assembly-line integration, and measurement and image analysis.

Note: Industrial Boom Stands are recommended for building vibration-free workstations.

Common Specifications

Imaging Lens Type:
Traditional Double-Gauss Style Lens
Iris Option:
Variable
Coating:
λ/4 MgF2
Coating Specification:
λ/4 MgF2
Mount:
C-Mount
Storage Temperature (°C):
-20 to +60 For questions regarding operating temperature please contact our support team

Products

FL (mm) Max. Sensor Format  Aperture (f/#)  WD (mm)  Mount   Compare   Stock Number   Price  Buy
18.00 1" f/4 - f/12 210 - ∞ C-Mount
25.00 1.1" f/4 - Closed 240 - ∞ C-Mount
35.00 1.1" f/4 - Closed 240 - ∞ C-Mount
50.00 4/3" f/4 - f/18 240 - ∞ C-Mount
75.00 4/3" f/4 - f/30 250 - ∞ C-Mount

Technical Information

 Dimensions
FL (mm) A (mm) B (mm) C (mm) D (mm) E (mm) F (mm)

Filter Thread

 (Dia. x Pitch)

18 48.0 32.3 4.6 40.0 - 2.5 M30.5 x 0.5
25 39.0 40.0 5.8 34.7 30.7 2.2 M30.5 x 0.5
35 45.0 50.1 11.6 40.0 42.1 0 M37.0 x 0.75
50 47.5 69.0 10.6 40.0 40.8 0 M39.0 x 0.5
75 54.0 116.2 19.2 46.0 67.7 0 M49.0 x 0.75
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin