eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Cube Beamsplitters

×
  • Multi-Layer Dielectric Coating
  • Available in 30/70, 70/30, or 50/50 Split Ratios
  • Optimal for Applications Insensitive to Polarization

TECHSPEC® Cube Beamsplitters are constructed by cementing two right angle prisms together and are offered in a range of reflection/transmission ratios. Output is partially polarized, making this product suitable for illumination and other applications where polarization is not a concern.  TECHSPEC® Cube Beamsplitters feature an interference coating which is applied to the hypotenuse surface of one of the prisms to provide the designated reflection/transmission ratio with minimal absorption loss. 

Note: If polarization sensitivity is critical to your application, we recommend using TECHSPEC® Polarizing Beamsplitters or TECHSPEC® Non-Polarizing Beamsplitters.

Common Specifications

Bevel:
Protective bevel as needed
Construction:
Cube
Beam Deviation (arcmin):
±3
Reflection/Transmission Tolerance (%):
±5
Power (fringes) @ 632.8nm:
1.25
Irregularity (fringes) @ 632.8nm:
0.25

Products

 Dimensions (mm)   Wavelength Range (nm)   Reflection/Transmission Ratio (R/T)   Compare   Stock Number   Price  Buy
5.0 x 5.0 x 5.0 400 - 700 30/70
5.0 x 5.0 x 5.0 400 - 700 50/50
6.25 x 6.25 x 6.25 400 - 700 50/50
10.0 x 10.0 x 10.0 400 - 700 30/70
10.0 x 10.0 x 10.0 700 - 1100 50/50
10.0 x 10.0 x 10.0 400 - 700 50/50
10.0 x 10.0 x 10.0 400 - 700 70/30
12.5 x 12.5 x 12.5 400 - 700 30/70
12.5 x 12.5 x 12.5 400 - 700 50/50
12.5 x 12.5 x 12.5 400 - 700 70/30
15.0 x 15.0 x 15.0 400 - 700 30/70
15.0 x 15.0 x 15.0 700 - 1100 50/50
15.0 x 15.0 x 15.0 400 - 700 50/50
15.0 x 15.0 x 15.0 400 - 700 70/30
20.0 x 20.0 x 20.0 400 - 700 30/70
20.0 x 20.0 x 20.0 700 - 1100 50/50
20.0 x 20.0 x 20.0 400 - 700 50/50
20.0 x 20.0 x 20.0 400 - 700 70/30
25.0 x 25.0 x 25.0 400 - 700 30/70
25.0 x 25.0 x 25.0 700 - 1100 50/50
25.0 x 25.0 x 25.0 400 - 700 50/50
25.0 x 25.0 x 25.0 400 - 700 70/30
30.0 x 30.0 x 30.0 400 - 700 30/70
30.0 x 30.0 x 30.0 700 - 1100 50/50
30.0 x 30.0 x 30.0 400 - 700 50/50
35.0 x 35.0 x 35.0 400 - 700 30/70
35.0 x 35.0 x 35.0 400 - 700 50/50
40.0 x 40.0 x 40.0 400 - 700 50/50
45.0 x 45.0 x 45.0 400 - 700 50/50
50.0 x 50.0 x 50.0 400 - 700 50/50

Technical Information

Related Products

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin