eo_logo
 
Product added to cart

Crossed Micrometer Scales Transmission Reticles

×
  • Designed for 1X Objective Power
  • 5 or 10mm Scale
  • 1.5mm Thickness

Crossed Micrometer Scales Transmission Reticles are clear glass discs marked with scales or patterns, which fit into microscope eyepieces at the internal real image plane. This is the intermediate image of the specimen/object under inspection produced by the objective lens of the microscope. By placing the reticle at this position, the scale/pattern is superimposed on the image, and both are in simultaneous focus. Crossed Micrometer Scales Transmission Reticles are all designed for an objective power of 1X. These reticles are available in a 19 or 21mm diameter. 

Common Specifications

Thickness (mm):
1.50
Thickness Tolerance (mm):
±0.1
Overall Accuracy (μm):
±3
Centering (mm):
0.1
Line Width Tolerance (mm):
±0.002

Products

Dia. (mm)  Thickness (mm)   Thickness Tolerance (mm)   Overall Accuracy (μm)   Centering (mm)   Compare   Stock Number   Price  Buy
19.00 1.50 ±0.1 ±3 0.1
19.00 1.50 ±0.1 ±3 0.1
21.00 1.50 ±0.1 ±3 0.1
21.00 1.50 ±0.1 ±3 0.1
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin