eo_logo
 
Product added to cart
Top Seller

Corning Polarcor™ Glass Polarizers

Corning Polarcor™ Glass Polarizers

×
  • High Extinction Ratio and Low Insertion Loss in the NIR
  • Resistant to Chemical, Physical, and Thermal Damage
  • Suitable for High Power Applications
  • Range of Standard Sizes and Custom Options Available

Corning Polarcor™ Glass Polarizers feature a high extinction ratio and low insertion loss at wavelengths in the NIR. These linear polarizers consist of elongated silver crystals aligned within a borosilicate glass substrate, providing a polarization mechanism based on resonant absorption. This polarization mechanism causes light of unwanted polarization directions to be absorbed, ensuring that stray light is eliminated. Corning Polarcor™ Glass Polarizers can be used to polarize light, block polarized light, reduce reflections, improve image contrast, modulate and control the intensity of light, or improve the signal to noise ratio. These polarizers are ideal for integration into polarization-dependent optical isolators, optical modulators, and other polarization-based devices in the telecommunications, medical, and defense industries.

Common Specifications

Thickness (mm):
0.50 ±0.05
Dimensional Tolerance (mm):
±0.1
Knoop Hardness (kg/mm2):
480
Young's Modulus (GPa):
58.605
Poisson's Ratio:
0.21
Angle of Incidence (°):
0 ±5
Substrate:
Borosilicate Glass Containing Elongated Silver Crystals
Surface Quality:
40-20
Abbe Number (vd):
57.6
Coefficient of Thermal Expansion CTE (10-6/°C):
6.5
Density (g/cm3):
2.412

Products

DWL (nm)  Extinction Ratio   Wavelength Range (nm)   Surface Quality  Dia. (mm)  Dimensions (mm)   Compare   Stock Number   Price  Buy
633 >10,000:1 630 - 700 40-20 - 5.0 x 5.0
633 >10,000:1 630 - 700 40-20 - 11.0 x 11.0
633 >10,000:1 630 - 700 40-20 12.50 -
633 >10,000:1 630 - 700 40-20 25.00 -
800 >10,000:1 740 - 860 40-20 - 5.0 x 5.0
800 >10,000:1 740 - 860 40-20 - 11.0 x 11.0
800 >10,000:1 740 - 860 40-20 12.50 -
800 >10,000:1 740 - 860 40-20 25.00 -
1060 >10,000:1 960 - 1160 40-20 - 5.0 x 5.0
1060 >10,000:1 960 - 1160 40-20 - 11.0 x 11.0
1060 >10,000:1 960 - 1160 40-20 12.50 -
1060 >10,000:1 960 - 1160 40-20 25.00 -
1550 >100,000:1 1510 - 1590 40-20 - 5.0 x 5.0
1550 >100,000:1 1510 - 1590 40-20 - 11.0 x 11.0
1550 >100,000:1 1510 - 1590 40-20 12.50 -
1550 >100,000:1 1510 - 1590 40-20 25.00 -
- >10,000:1 600 - 1100 40-20 - 5.0 x 5.0
- >10,000:1 600 - 1100 40-20 - 11.0 x 11.0
- >10,000:1 600 - 1100 40-20 12.50 -
- >10,000:1 600 - 1100 40-20 25.00 -

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin