eo_logo
 
Product added to cart

Concentric Square Target

×
  • For Calibration of Measurement Software
  • NIST Traceable Certificate of Accuracy Included
  • 1mm to 50mm Squares

Concentric Square Targets provide an accurate means of calibrating measurement software for image processing. The squares vary in dimensions to accommodate different fields of view. The square targets are NIST Traceable Certificate of Accuracy included. Concentric Square Targets are offered in 1 to 50mm pattern sizes. Included in the packaging is a serialized NIST Traceable Certificate of Accuracy per MIL-STD-45662A.

Common Specifications

Pattern Size (mm):
1, 2, 3, 4, 5, 10, 15, 20, 30, 40, 50
Dimensions (mm):
76.2 x 76.2
Coating:
Vacuum Deposited Chromium Oxide (specular reflectivity <5% @ 550nm)

Products

 Title   Compare   Stock Number   Price  Buy
Concentric Square Target
Concentric Square Target On White Ivory Soda Lime Glass
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin