eo_logo
 
Product added to cart

Concave Spherical Mirrors

×
  • Ideal for Focusing Light
  • Aluminum and Gold Coating Options
  • Available in Sizes Ranging from 9 - 50mm

Concave Spherical Mirrors are ideal for collecting and focusing light in a wide range of applications. These mirrors are available with protected metallic coatings covering the UV, VIS, and IR spectrum. A protective layer increases the coating’s durability and prevents corrosion. Concave Spherical Mirrors are available in diameters ranging from 9-50mm for ease of system integration. 

Common Specifications

Clear Aperture (%):
90
Thickness Tolerance (mm):
±0.5
Substrate:
Focal Length Tolerance (%):
±2
Surface Quality:
80-50
Coating Type:
Metal

Products

Dia. (mm) EFL (mm)  Aperture (f/#)   Coating   Compare   Stock Number   Price  Buy
9.00 4.50 f/0.5 Protected Aluminum (400-2000nm)
12.00 6.00 f/0.5 Protected Aluminum (400-2000nm)
25.00 10.00 f/0.4 Protected Aluminum (400-2000nm)
12.00 12.00 f/1 Protected Aluminum (400-2000nm)
25.00 25.00 f/1 Protected Aluminum (400-2000nm)
25.00 50.00 f/2 Protected Aluminum (400-2000nm)
35.00 15.00 f/0.43 Protected Aluminum (400-2000nm)
35.00 35.00 f/1 Protected Aluminum (400-2000nm)
50.00 100.00 f/2 Protected Aluminum (400-2000nm)
50.00 25.00 f/0.5 Protected Aluminum (400-2000nm)
50.00 50.00 f/1 Protected Aluminum (400-2000nm)
9.00 4.50 f/0.5 Protected Gold (700-10000nm)
12.00 12.00 f/1 Protected Gold (700-10000nm)
12.00 6.00 f/0.5 Protected Gold (700-10000nm)
25.00 10.00 f/0.4 Protected Gold (700-10000nm)
25.00 25.00 f/1 Protected Gold (700-10000nm)
25.00 50.00 f/2 Protected Gold (700-10000nm)
35.00 15.00 f/0.43 Protected Gold (700-10000nm)
35.00 35.00 f/1 Protected Gold (700-10000nm)
50.00 100.00 f/2 Protected Gold (700-10000nm)
50.00 25.00 f/0.5 Protected Gold (700-10000nm)
50.00 50.00 f/1 Protected Gold (700-10000nm)

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin