eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller

CompactTL™ Telecentric Lenses

TECHSPEC® CompactTL™ Telecentric Lenses

TECHSPEC® CompactTL™ Telecentric Lenses 40mm WD, 1X, In-Line Version (Left) and VIS Version (Right) 65mm WD, 3X, In-Line Version (Left) and VIS Version (Right) 65mm WD, 4X, In-Line Version (Left) and VIS Version (Right) +19
×
  • 2/3", C-Mount Telecentric Lens
  • Up to 2.3 MegaPixels, 4.5μm Pixel Size Sensors
  • Small Telecentric Lens with Coaxial Illumination Options

TECHSPEC® CompactTL™ Telecentric Lenses are designed for applications with tight space constraints due to their ultra-compact design. These lenses feature a 2/3” sensor format and a variety of different working distance and magnification options. From single unit to high volume implementation, these lenses provide a great price to performance ratio. TECHSPEC® CompactTL™ Telecentric Lenses are perfect for integration into gauging systems due to their excellent telecentricity and low distortion. The fixed iris and lockable focus make these lenses ideal for implementation into factory floors and assembly lines, as they will remain fixed over time.

Common Specifications

Note:
CompactTL™
Manufacturer:
Edmund Optics®
Iris Option:
Fixed
Maximum Image Circle (mm):
11.00
Coating:
λ/4 MgF2
Maximum Sensor Format:
2/3"
Mount:
C-Mount

Products

PMAG Max. Sensor Format  FOV @ Max Sensor Format, H x V (mm)   Style  WD (mm)  Compare   Stock Number   Price  Buy
0.5X 2/3" 17.6 x 13.2 - 65
0.5X 2/3" 17.6 x 13.2 In-Line Illumination 65
0.5X 2/3" 17.6 x 13.2 - 110
0.5X 2/3" 17.6 x 13.2 In-Line Illumination 110
0.75X 2/3" 11.7 x 8.8 - 110
0.75X 2/3" 11.7 x 8.8 In-Line Illumination 110
0.8X 2/3" 11.0 x 8.2 - 65
0.8X 2/3" 11.0 x 8.2 In-Line Illumination 65
1X 2/3" 8.8 x 6.6 - 40
1X 2/3" 8.8 x 6.6 In-Line Illumination 40
1X 2/3" 8.8 x 6.6 - 65
1X 2/3" 8.8 x 6.6 In-Line Illumination 65
1X 2/3" 8.8 x 6.6 - 110
1X 2/3" 8.8 x 6.6 In-Line Illumination 110
1X 2/3" 8.8 x 6.6 - 220
1X 2/3" 8.8 x 6.6 In-Line Illumination 220
1X 2/3" 8.8 x 6.6 - 300
1X 2/3" 8.8 x 6.6 In-Line Illumination 300
2X 2/3" 4.4 x 3.3 - 40
2X 2/3" 4.4 x 3.3 In-Line Illumination 40
2X 2/3" 4.4 x 3.3 - 65
2X 2/3" 4.4 x 3.3 In-Line Illumination 65
2X 2/3" 4.4 x 3.3 - 110
2X 2/3" 4.4 x 3.3 In-Line Illumination 110
2X 2/3" 4.4 x 3.3 - 300
2X 2/3" 4.4 x 3.3 In-Line Illumination 300
3X 2/3" 2.9 x 2.2 - 40
3X 2/3" 2.9 x 2.2 In-Line Illumination 40
3X 2/3" 2.9 x 2.2 - 65
3X 2/3" 2.9 x 2.2 In-Line Illumination 65
3X 2/3" 2.9 x 2.2 - 110
3X 2/3" 2.9 x 2.2 In-Line Illumination 110
4X 2/3" 2.2 x 1.6 - 40
4X 2/3" 2.2 x 1.6 In-Line Illumination 40
4X 2/3" 2.2 x 1.6 - 65
4X 2/3" 2.2 x 1.6 In-Line Illumination 65
6X 2/3" 1.5 x 1.1 - 65
6X 2/3" 1.5 x 1.1 In-Line Illumination 65
8X 2/3" 1.1 x 0.8 - 65
8X 2/3" 1.1 x 0.8 In-Line Illumination 65

Technical Information

15.25mm Optical Axis Offset Prism Adapter (Units: mm)
15.25mm Optical Axis Offset Prism Adapter (Units: mm)
25.25mm Optical Axis Offset Prism Adapter (Units: mm)
25.25mm Optical Axis Offset Prism Adapter (Units: mm)

Accessories

Title CompareStock Number  Price Buy
15.25mm Optical Axis Offset Prism Adapter for 22mm Dia. Lens #11-125 ₹29,610   Request Quote
  • 10 to 12 days
    ×
15.25mm Optical Axis Offset Prism Adapter for 18mm Dia. Lens #11-124 ₹29,610   Request Quote
  • 10 to 12 days
    ×
25.25mm Optical Axis Offset Prism Adapter for 40mm Dia. Lens #11-129 ₹29,610   Request Quote
  • 10 to 12 days
    ×
25.25mm Optical Axis Offset Prism Adapter for 32mm Dia. Lens #11-128 ₹29,610   Request Quote
  • 10 to 12 days
    ×
25.25mm Optical Axis Offset Prism Adapter for 29.5mm Dia. Lens #11-127 ₹29,610   Request Quote
  • 10 to 12 days
    ×
25.25mm Optical Axis Offset Prism Adapter for 22mm Dia. Lens #11-126 ₹29,610   Request Quote
  • 10 to 12 days
    ×
Filter Adapter M25.5 x 0.5 from 18mm Diameter #88-212 ₹2,948   Request Quote
  • 10 to 12 days
    ×
Filter Adapter M25.5 x 0.5 from 22mm Diameter #88-213 ₹2,948   Request Quote
  • 10 to 12 days
    ×
Right Angle Adapter For 18mm Dia. Lenses #88-215 ₹12,060   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin