eo_logo
 
Product added to cart

Compact Motorized Linear Stages

70mm., 15mm Travel, Compact Motorized Linear Stage (Front)

70mm., 15mm Travel, Compact Motorized Linear Stage (Front)

70mm., 15mm Travel, Compact Motorized Linear Stage (Front) 70mm., 15mm Travel, Compact Motorized Linear Stage (Back) Compact Motorized Linear Stage with the Compact Motorized Stage Controller (Sold Separately)
×
  • Compact Footprint and Economic Price Point
  • Light-weight Housing with Durable Stage Platform
  • Compatible with TECHSPEC Stages
  • Use Power Supply #21-075 to Power Controller #23-931

Compact Motorized Linear Stages are a cost-effective solution for motorized linear adjustment within an optical system. These stages feature an anodized aluminum stage platform for precision mounting, with a Selective Laser Sintering (SLS) 3D printed plastic housing for a lightweight but durable construction. The compact overall footprint maximizes space efficiency to add motorization to space constrained systems. Compact Motorized Linear Stages share the same hole patterns as our TECHSPEC stages, making them an ideal lab bench component for motorized system building. Requires a Controller, #23-931, which can be easily connected via an included 1m USB-C to USB-A cable.

Common Specifications

Note:
Two integrated, adjustable limit switches
Controller Required: #23-931
Type of Motor:
Stepper Motor
Type of Movement:
Linear (X)
Guide System:
Ball Bearing
Stage Size (mm):
70 x 107
Travel (mm):
15
Accuracy (μm):
5
Backlash (μm):
50
Construction:
Aluminum, 3D Printed Plastic
Height (mm):
33
Load Capacity (kg):
1
Parallelism (μm):
22
Repeatability (μm):
3
Speed (mm/s):
40
Weight (kg):
0.615
Min. Incremental Movement (μm):
1.25
Resolution (μm):
5
Maximum Operating Current (mA):
600
Type of Drive:
Lead Screw
Control Interface:
USB-C
Computer Interface:
USB-C
Operating Temperature (°C):
10-40

Products

 Stage Size (mm)   Type   Travel (mm)   Compare   Stock Number   Price  Buy
70 x 107 Metric 15
70 x 107 English 15

Accessories

Title CompareStock Number  Price Buy
Compact Linear Stage XY Adapter Plate #23-925 ₹3,480   Request Quote
  • 10 to 12 days
    ×
Compact Linear Stage 90 Degree Adapter Plate #23-926 ₹8,613   Request Quote
  • 10 to 12 days
    ×
Compact Linear Stage Breadboard Adapter Plate, Metric #23-927 ₹3,480   Request Quote
  • 10 to 12 days
    ×
Compact Linear Stage Breadboard Adapter Plate, English #23-928 ₹3,480   Request Quote
  • 10 to 12 days
    ×
Compact Motorized Stage Controller #23-931 ₹86,913   Request Quote
  • Contact Us
    ×
12V Power Supply, Interchangeable Plugs #21-075 ₹4,350   Request Quote
  • Contact Us
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin