eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Compact Kinematic Mounts

12.5/12.7mm Diameter Compact Kinematic Mount, 2-Screws, #34-720

12.5/12.7mm Diameter Compact Kinematic Mount, 2-Screws, #34-720 12.5/12.7mm Diameter Compact Kinematic Mount, 3-Screws, #34-721 Compact Kinematic Mount, 2-Screws, #34-722 Compact Kinematic Mount, 3-Screws, #34-723
×
  • M3 x 0.2 Fine Adjustment Screw Threads
  • <25mm Overall Profile
  • Lockable for Improved Stability

Our TECHSPEC® Compact Kinematics are designed to retain the performance of a larger kinematic for integration into space sensitive applications. These kinematics feature completely reseding adjustment screws for integration into OEM applications. TECHSPEC Compact Kinematic Mounts have two front plate models for utilization of set screw or adhesive optic securing. Stainless steel inserts are also used to ensure quality and stability. These kinematic mounts, in conjunction with our TECHSPEC Laser Mirrors, are ideal for reliable integration into laser machining, cinema or life science applications.

Common Specifications

Plate Dimensions (mm):
22.5 x 22.5
Thickness (mm):
19.60
Construction:
Aluminum Plates, Stainless Steel Screws, and Brass Thread Bushings
Fine Tilt Angle (°):
±5
Fine Tip Angle (°):
±5
Adjustment Screw Pitch (mm):
0.2
Centerline Height (mm):
15.0
Thickness of Front Plate to Back Plate (mm):
19.6
Pointing Stability (μrad):
1.3
Compatible Post:
M4 x 0.7

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin