eo_logo
 
Product added to cart

Commercial Grade MgF2 Coated Plano-Convex (PCX) Lenses

×

Plano convex lenses (PCX) have one flat and one outward curving face and a positive focal length. They are ideal for collecting and focusing light in imaging applications. They are also useful in a variety of applications involving emitters, detectors, lasers, and fiber optics. MgF2 anti-reflection coating offers improved transmission in the visible spectrum. Commercial Grade MgF2 Coated Plano-Convex (PCX) Lenses offer commercial quality, at an affordable price.

Common Specifications

Centering (arcmin):
6.00
Coating:
MgF2 (400-700nm)
Coating Specification:
Ravg ≤1.75% @ 400 - 700nm
Focal Length Tolerance (%):
±1

Products

Dia. (mm) EFL (mm) BFL (mm)  Coating   Substrate   Compare   Stock Number   Price  Buy
9.00 36.00 34.89 MgF2 (400-700nm)
Other Coating Options
×
N-BK7
12.00 48.00 46.69 MgF2 (400-700nm)
Other Coating Options
×
N-BK7
12.00 60.00 58.69 MgF2 (400-700nm)
Other Coating Options
×
N-BK7
15.00 22.50 20.37 MgF2 (400-700nm) N-SK18
15.00 30.00 - MgF2 (400-700nm) N-SK18

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin