eo_logo
 
Product added to cart

Coherent USB-PowerMax Pro Fast Measurement Systems

See More by Coherent®

Coherent USB-PowerMax Pro Fast Measurement Systems

×
  • Fastest Response Laser Power Measurement System Available
  • Fully Integrated Plug-and-Play USB System
  • Large Active Area for Full Beam Measurement

Coherent USB-PowerMax Pro Fast Measurement Systems incorporate a patented power sensor technology that delivers orders of magnitude faster response time than previously possible with thermal or pyro detector technology. The systems enable users to measure laser average power, peak power, and pulse energy, while viewing the pulse temporal profile of the beam. They are ideal for process control due to the instantaneous response to laser power variation and detailed pulse analysis, without impacting process throughput. Coherent USB-PowerMax Pro Fast Measurement Systems eliminate the need for a separate meter and feature a small form factor, simple implementation, and easy communication via direct USB interface, or wirelessly through available Android™ and iOS applications.

Common Specifications

Rise Time (μs):
≤10
Calibration Uncertainty (%):
±2
Cooling Method:
Water/Air (intermittent)
Fall Time (μs):
≤10
Calibration Wavelength (nm):
810

Products

 Power Range (Water-Cooled)   Maximum Incident Energy Density   Wavelength Range (nm)   Computer Interface   Active Area (mm)   Model Number   Compare   Stock Number   Price  Buy
200mW to 150W 33mJ/cm2 (10ns; 1064nm) 400 - 1100, 9000 - 11000 USB 30 x 30 1295921
3W to 350W 30J/cm2 (3ns; 755nm) 700 - 1070, 10600 USB 25 Dia. 1315456
100mW to 150W 33mJ/cm2 (10ns; 1064nm) 400 - 1100, 9000 - 11000 DB25 30 x 30 1266709
1W to 350W 33J/cm2 (3ns; 755nm) 700 - 1070, 10600 DB25 25 Dia. 1286588

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin