eo_logo
 
Product added to cart

Coherent® Diamond C-Series CO2 Lasers

See More by Coherent®

Coherent® Diamond C-Series CO2 Laser

×
  • Superior Beam Quality and Power Stability for Improved Process Quality
  • Fully Sealed Integrated Package with Built-in RF Power Supply
  • Wide Power Range with CW or Pulse Width Modulation Control

Coherent® Diamond C-Series CO2 Lasers offer reliability with more than 50k operating hours, along with superior beam quality and stability. These lasers are ideal for a wide range of applications from marking and engraving to material processing. Coherent® Diamond C-Series CO2 Lasers offer a compact option with an integrated RF power supply. Maximum output power ranges from 20 to 40 watts, and can be controlled through pulse width modulation (PWM).

Note: Power supply (#17-206) and Controller (#37-079) are required for operation.

Common Specifications

Cooling Method:
Air
Note:
Max. Case Temperature: 60°C
Laser Class - CDRH:
IV
Polarization:
>100:1
Wavelength (nm):
10,600.00
Color:
Infrared
Bandwidth (nm):
10,550 - 10,630
Operating Duty Cycle:
0 to 100% DC
Frequency (kHz):
0 to 100
Power Supply:
Power Supply Required and Sold Separately:
USA: #17-206
Europe: #17-206
Japan: #17-206
Korea: #
China: #17-206
Output Type:
Free Space
Operating Temperature (°C):
5 to 40
Storage Temperature (°C):
-10 to +60 Non-Condensing

Products

 Wavelength (nm)   Beam Diameter (mm)   Beam Divergence (mrad)   Polarization   Power Stability (%)   Output Power (W)   Compare   Stock Number   Price  Buy
10,600.00 1.8 7.5 ±0.5 >100:1 ±8 20

Accessories

Title   Input Voltage (V)  CompareStock Number  Price Buy
Coherent® Diamond Series CO2 Laser Controller Kit 1081382 - #37-079 ₹3,73,500   Request Quote
  • 10 to 12 days
    ×
48V DC Single Output Power Supply 90 - 264 AC #17-206 ₹41,760   Request Quote
  • 10 to 12 days
    ×
Coherent® Diamond Series CO2 Laser Mounting Bracket 1101-12-0016 - #37-081 ₹24,750   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin