Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
Our Clear Optical Path USAF targets are manufactured from an extremely thin electroformed nickel substrate. Since there is no glass in the pattern area, light travels only through air, eliminating chromatic and absorption issues. The target pattern covers from Group 0, Element 1 to Group 3, Element 6. A user card is included to illustrate where each group and element is located. Our UV Fused Silica & fluorescent USAF targets are available for most NUV applications, but the Clear Optical Path Target can be used for very deep UV and far-IR applications. The electroform pattern is mounted between two circular plates, allowing it to be mounted in our standard optic mount, #64-565.
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
Clear Optical Path USAF Target 38mm Dia. | #58-402 | ₹89,436 Qty 5+ ₹84,999 Request Quote |
|
Number of Line Pairs / mm in USAF Resolving Power Test Target 1951 | ||||
Element | Group No. |
|||
0 | 1 | 2 | 3 | |
1 | 1.00 | 2.00 | 4.00 | 8.00 |
2 | 1.12 | 2.24 | 4.49 | 8.98 |
3 | 1.26 | 2.52 | 5.04 | 10.10 |
4 | 1.41 | 2.83 | 5.66 | 11.30 |
5 | 1.59 | 3.17 | 6.35 | 12.70 |
6 | 1.78 | 3.56 | 7.13 | 14.30 |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act