eo_logo
 
Product added to cart

Clear Optical Cast Plastic Windows

×
  • Lightweight Alternative to Glass Windows
  • Excellent Thermal and Chemical Resistance
  • Higher Transmission than Similar Transparent Plastics

Clear Optical Cast Plastic Windows are a lightweight and durable option compared to a glass alternative. These windows have a high transmission and low haze, have 25 - 50 times greater abrasion resistance, and are resistant to all types of chemicals and solvents (acetone, acids, alkali and alcohols). Due to their construction, these windows are able to be drilled using a carbide bit for various mounting needs.  
Clear Optical Cast Plastic Windows are uncoated, and are available in circular, rectangular, and square options. 

Common Specifications

Thickness (mm):
1.50 ±0.15
Abbe Number (vd):
59.2
Coating:
Uncoated
Index of Refraction (nd):
1.501
Substrate:
Thermoset ADC (CR-39®)
Transmission (%):
>90 (typical)
Wavelength Range (nm):
400 - 1500
Density (g/cm3):
1.320
Operating Temperature (°C):
100 Continuous, 130 for 1 hour

Products

Dia. (mm)  Dimensions (mm)   Thickness (mm)   Coating   Wavelength Range (nm)   Compare   Stock Number   Price  Buy
5.00 - 1.50 Uncoated 400 - 1500
10.00 - 1.50 Uncoated 400 - 1500
12.50 - 1.50 Uncoated 400 - 1500
20.00 - 1.50 Uncoated 400 - 1500
25.00 - 1.50 Uncoated 400 - 1500
25.40 - 1.50 Uncoated 400 - 1500
- 25.4 x 25.4 1.50 Uncoated 400 - 1500
38.10 - 1.50 Uncoated 400 - 1500
50.80 - 1.50 Uncoated 400 - 1500
63.50 - 1.50 Uncoated 400 - 1500
88.90 - 1.50 Uncoated 400 - 1500
101.60 - 1.50 Uncoated 400 - 1500
- 50.80 x 50.80 1.50 Uncoated 400 - 1500
76.20 - 1.50 Uncoated 400 - 1500
- 76.20 x 76.20 1.50 Uncoated 400 - 1500
- 101.60 x 101.60 1.50 Uncoated 400 - 1500
- 101.60 x 127.00 1.50 Uncoated 400 - 1500
- 127.00 x 177.80 1.50 Uncoated 400 - 1500
- 203.20 x 254.00 1.50 Uncoated 400 - 1500
- 254.00 x 304.80 1.50 Uncoated 400 - 1500

Technical Information

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin