eo_logo
 
Product added to cart

CCS Low-Angle LED Ring Lights

See More by CCS
CCS Low-Angle LED Ring Lights

CCS Low-Angle LED Ring Lights

×
  • Low 30° LED Mounting Angle
  • Designed for Constant Output Power for Prolonged Use
  • Ideal for Darkfield Illumination

CCS Low-Angle LED Ring Lights feature a low 30° LED mounting angle for darkfield illumination applications. By mounting a flexible circuit board at a steep slope, these ring lights are able to effectively concentrate light at small working distances. These low-angle LED ring lights are designed to maintain constant output power over prolonged periods. CCS Low-Angle LED Ring Lights enable images that clearly emphasize characteristic features of an object and are ideal for inspection of engraving, damage, or stains on metal surfaces, edge detection, inspection for contaminants, and other manufacturing and industrial applications.

Common Specifications

Type of Illumination:
LED Illuminator
Manufacturer:
CCS
Geometry:
Low-Angle Ring Light
Illumination Mode:
Constant
Input Voltage (V):
24
Power Supply:
Power Supply Required and Sold Separately:
USA: #73-491
Europe: #73-491
Japan: #73-491
Korea: #33-733
China: #73-491

Products

 Color   Wavelength (nm)   Illumination Mode   Power Consumption (W)   Dimensions (mm)   Compare   Stock Number   Price  Buy
Red 630.00 Constant 4.6 OD: 74 , ID: 48 , Height 19
White - Constant 5.7 OD: 74 , ID: 48 , Height 19
Blue 470.00 Constant 5.7 OD: 74 , ID: 48 , Height 19
Red 630.00 Constant 13 OD: 132 , ID: 96 , Height 22
White - Constant 16 OD: 132 , ID: 96 , Height 22
Blue 470.00 Constant 16 OD: 132 , ID: 96 , Height 22
IR 850.00 Constant 16 OD: 132 , ID: 96 , Height 22
IR 940.00 Constant 16 OD: 132 , ID: 96 , Height 22
Red 630.00 Constant 18 OD: 170 , ID: 134 , Height 22
White - Constant 22 OD: 170 , ID: 134 , Height 22
Blue 470.00 Constant 22 OD: 170 , ID: 134 , Height 22
Red 630.00 Constant 3.8 OD: 75 , ID: 46 , Height 10
White - Constant 3.8 OD: 75 , ID: 46 , Height 10

Technical Information

Accessories

Title CompareStock Number  Price Buy
24V Power Supply with Tinned Leads #66-855 ₹8,550   Request Quote
  • 7 days
    ×
24V Power Supply with Tinned Leads #73-491 New ₹12,240   Request Quote
  • 10 to 12 days
    ×
132mm Ring Diffusion Plate #21-881 ₹20,250   Request Quote
  • 10 to 12 days
    ×
170mm Ring Diffusion Plate #21-882 ₹30,600   Request Quote
  • 10 to 12 days
    ×
Basic Digital Controller, 24V, 2 Channels #19-969 ₹65,250   Request Quote
  • 10 to 12 days
    ×
Advanced Digital Controller, 24V, 3 Channels #19-970 ₹90,915   Request Quote
  • 10 to 12 days
    ×
SM Controller Cable, 5m #19-971 ₹4,176   Request Quote
  • 10 to 12 days
    ×
Controller Cable FCB-5-FL, Flying Leads #20-171 ₹4,176   Request Quote
  • 10 to 12 days
    ×
Controller Cable FCB-1 #20-172 ₹2,610   Request Quote
  • 10 to 12 days
    ×
Controller Cable FCB-1-FL, Flying Leads #20-175 ₹2,520   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin