eo_logo
 
Product added to cart

CCS LED Spot Light Illuminators

See More by CCS
×
  • Ideal for Alignment and Measurement Applications
  • L-Type and Cylindrical Housing Options
  • Available with 8mm or 12mm Tip

Common Specifications

Type of Illumination:
LED Illuminator
Manufacturer:
CCS
Geometry:
Spot Light
Illumination Mode:
Constant

Products

 Dimensions (mm)   Color   Wavelength (nm)   Compare   Stock Number   Price  Buy
14 x 28 x 20 (W x D x H), Tip diameter 8 mm Red 635.00
14 x 28 x 20 (W x D x H), Tip diameter 8 mm White -
22 x 42.6 x 49 (W x D x H), Tip diameter 8 mm Red 630.00
22 x 42.6 x 49 (W x D x H), Tip diameter 8 mm White -
22 x 42.6 x 49 (W x D x H), Tip diameter 8 mm Blue 465.00
14 x 28 x 20 (W x D x H), Tip diameter 8 mm Red 635.00
14 x 28 x 20 (W x D x H), Tip diameter 8 mm White -
14 x 28 x 20 (W x D x H), Tip diameter 8 mm Blue 465.00
22 x 42.6 x 49 (W x D x H), Tip diameter 8 mm Red 630.00
22 x 42.6 x 49 (W x D x H), Tip diameter 8 mm Blue 465.00
22 x 42.6 x 49 (W x D x H), Tip diameter 12 mm Red 630.00
22 x 42.6 x 49 (W x D x H), Tip diameter 12 mm White -
22 x 46.6 x 49 (W x D x H), Tip diameter 8 mm White -
22 x 46.6 x 49 (W x D x H), Tip diameter 8 mm Blue 465.00
Outer diameter 22 mm, Tip diameter 8 mm, Total length 49 mm Blue 465.00
Outer diameter 22 mm, Tip diameter 8 mm, Total length 61 mm Blue 465.00
Outer diameter 22 mm, Tip diameter 8 mm, Total length 61 mm Blue 465.00
Outer diameter 22 mm, Tip diameter 8 mm, Total length 61 mm Green 520.00
Outer diameter 22 mm, Tip diameter 8 mm, Total length 49 mm Red 630.00
Outer diameter 22 mm, Tip diameter 8 mm, Total length 61 mm Red 630.00
Outer diameter 22 mm, Tip diameter 8 mm, Total length 61 mm Red 630.00
Outer diameter 22 mm, Tip diameter 8 mm, Total length 49 mm White -
Outer diameter 22 mm, Tip diameter 8 mm, Total length 61 mm White -
Outer diameter 22 mm, Tip diameter 12 mm, Total length 61 mm White -

Product Details

CCS LED Spot Light Illuminators provide high intensity output and uniform spot lighting in a lightweight and compact housing. Available in two configurations, the L-Type orients the LED at a right angle to save horizontal space in compact applications while the cylindrical type provides a higher output intensity in a longer overall housing. Both housing options are available with red, white, blue, green, and IR outputs. CCS LED Spot Light Illuminators are ideal for alignment of LCD’s or circuit boards (PCB’s), dimension measurement applications, or as a light source for spot illumination. 8mm diameter tip configurations integrate directly with TECHSPEC® CompactTL™ Telecentric Lenses.

Accessories

Title CompareStock Number  Price Buy
Controller Cable FCB-5-FL, Flying Leads #20-171 ₹3,828   Request Quote
  • Contact Us
    ×
Controller Cable FCB-1-FL, Flying Leads #20-175 ₹2,349   Request Quote
  • 10 to 12 days
    ×
Ethernet Controller for Spot Light Illuminators, 2 Channels #21-876 ₹73,863   Request Quote
  • 10 to 12 days
    ×
100-240V Analog Controller for Spot Light Illuminators, 2 Channels #21-877 ₹34,539   Request Quote
  • Contact Us
    ×
100-240V Analog Controller for Spot Light Illuminators, 3 Channels #21-878 ₹46,023   Request Quote
  • 10 to 12 days
    ×
24V Analog Controller for Spot Light Illuminators, 2 Channels #21-879 ₹27,840   Request Quote
  • Contact Us
    ×
Compact Controller for Spot Light Illuminators, 1 Channel #21-880 ₹33,582   Request Quote
  • Contact Us
    ×
SM Controller Cable, 5m #19-971 ₹3,828   Request Quote
  • 10 to 12 days
    ×
24V Power Supply with Tinned Leads #66-855 ₹8,004   Request Quote
  • 7 days
    ×
24V Power Supply with Tinned Leads #73-491 New ₹11,832   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin