eo_logo
 
Product added to cart

CCS High-Resolution Coaxial Lights

See More by CCS
×
  • Unique Design Prevents Ghost Images
  • Available in Red, White, and Blue
  • Ideal for Use with High Resolution Cameras

CCS High-Resolution Coaxial Lights are designed to provide diffused lighting for high-resolution imaging of shiny, flat surfaces. Designed to prevent ghost reflections and achieve higher system resolution, these coaxial lights integrate a unique thin beamsplitter to minimize deviation through in the imaging path. CCS High-Resolution Coaxial Lights are ideal for industrial imaging applications including inspection of glossy surfaces, pattern detection on PCBs, and measuring dimensions of glass. 

Common Specifications

Type of Illumination:
LED Illuminator
Manufacturer:
CCS
Geometry:
Coaxial Light
Illumination Mode:
Constant
Input Voltage (V):
24
Power Supply:
Power Supply Required and Sold Separately:
USA: #73-491
Europe: #73-491
Japan: #73-491
Korea: #33-733
China: #73-491

Products

 Color   Input Voltage (V)   Power Consumption (W)   Compare   Stock Number   Price  Buy
Red 24 5
White 24 5
Blue 24 5
White 24 12
Blue 24 8
Red 24 17
White 24 17
Blue 24 15
White 24 34

Technical Information

Accessories

Title CompareStock Number  Price Buy
24V Power Supply with Tinned Leads #73-491 New ₹12,240   Request Quote
  • 10 to 12 days
    ×
Basic Digital Controller, 24V, 2 Channels #19-969 ₹65,250   Request Quote
  • 10 to 12 days
    ×
SM Controller Cable, 5m #19-971 ₹4,176   Request Quote
  • 10 to 12 days
    ×
Controller Cable FCB-5-FL, Flying Leads #20-171 ₹4,176   Request Quote
  • 10 to 12 days
    ×
Controller Cable FCB-1 #20-172 ₹2,610   Request Quote
  • 10 to 12 days
    ×
Controller Cable FCB-1-FL, Flying Leads #20-175 ₹2,520   Request Quote
  • 10 to 12 days
    ×
Advanced Digital Controller, 24V, 3 Channels #19-970 ₹90,915   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin