eo_logo
 
Product added to cart

ISP Optics Calcium Fluoride Double-Convex (DCX) Lenses

See More by ISP Optics

Calcium Fluoride Double-Convex (DCX) Lenses

×
  • Greater than 90% Transmission from 350nm-7μm
  • Low Index of Refraction
  • High Laser Damage Threshold

ISP Optics Calcium Fluoride Double-Convex (DCX) Lenses are ideal for finite imaging applications requiring high transmission in the infrared wavelength spectrum. Calcium Fluoride features greater than 90% transmission from 350nm to 7μm and a low refractive index, allowing it to be used without an antireflective coating. In addition, its low absorption and high damage threshold makes it a popular choice for use with excimer lasers. ISP Optics Calcium Fluoride Double-Convex (DCX) Lenses offer low solubility and superior hardness compared to other fluoride-based substrates, allowing for use in harsh environments.

Common Specifications

Coating:
Uncoated
Surface Quality:
60-40

Products

Dia. (mm) EFL (mm)  Coating   Substrate   Model Number   Compare   Stock Number   Price  Buy
12.70 25.40 Uncoated Calcium Fluoride (CaF2) CF-BX-12-25
25.40 25.40 Uncoated Calcium Fluoride (CaF2) CF-BX-25-25
25.40 63.50 Uncoated Calcium Fluoride (CaF2) CF-BX-25-63
25.40 76.20 Uncoated Calcium Fluoride (CaF2) CF-BX-25-76
25.40 100.00 Uncoated Calcium Fluoride (CaF2) CF-BX-25-100
25.40 150.00 Uncoated Calcium Fluoride (CaF2) CF-BX-25-150
38.10 38.10 Uncoated Calcium Fluoride (CaF2) CF-BX-38-38
38.10 50.80 Uncoated Calcium Fluoride (CaF2) CF-BX-38-50
38.10 63.50 Uncoated Calcium Fluoride (CaF2) CF-BX-38-63
50.80 100.00 Uncoated Calcium Fluoride (CaF2) CF-BX-50-150
50.80 150.00 Uncoated Calcium Fluoride (CaF2) CF-BX-50-150
50.80 200.00 Uncoated Calcium Fluoride (CaF2) CF-BX-50-200

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin