The Cage OBIS™ Combining Kit includes all mechanics necessary to easily combine two OBIS™ lasers, while maintaining a small footprint. This kit allows for combining any two OBIS™, but is ideal for combining two OBIS™ lasers of the same wavelength in order to double the power of your application. The Cage OBIS™ Combining Kit does not include optics or lasers. To create a complete beam combining system, the following is required: the Cage OBIS™ Combining Kit, two 25mm diameter mirrors, one 25mm polarizing cube beamsplitter, and two OBIS™ Lasers.
Note: Optics and lasers sold separately.
| Cage OBIS™ Combining Kit - Contents | ||
| Description | Stock No. | Quantity |
| TECHSPEC® 90° Kinematic Adapter | #34-248 | 2 |
| TECHSPEC® Coherent® OBIS™ Heat Sink | #34-249 | 2 |
| TECHSPEC® 25/25.4mm Diameter Kinematic Mount, 3-Screws | #58-854 | 2 |
| TECHSPEC® 30mm ID Standard Cage Plate with ¼-20 for Post Mounting | #85-631 | 6 |
| TECHSPEC® 6mm Diameter x 75mm Length, M3, Cage Support Rod | #85-487 | 8 |
| TECHSPEC® 25mm ID Standard Cage Plate with ¼-20 for Post Mounting | #85-633 | 1 |
| TECHSPEC® Cage Sphere with (5) 30mm Ports and (1) 43mm Port | #85-624 | 1 |
| TECHSPEC® 25/25.4mm Cube Beamsplitter Mount | #85-688 | 1 |
| TECHSPEC® 2" Post Holder and #03-655, Post Holder Assembly | #59-006 | 2 |
| TECHSPEC® 3" Length, ¼-20 Stud, Steel Post | #59-754 | 2 |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act
The FUTURE Depends On Optics®