eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More
Top Seller

C, S, and T-Mount Brass Spacer Rings

Brass Spacer Ring

Brass Spacer Ring

×

• Fit Over Male C, S, and T-Mount Threads
• Wide Range of Thicknesses Available for Accurate Spacing
• Spacer Ring Kits Available

TECHSPEC® C, S, and T-Mount Brass Spacer Rings fit over the male threads on our C, S, and T-Mount components, extending the overall length of the system. These spacer rings are ideal for making incremental adjustments to component spacing within an optical system. TECHSPEC® C, S, and T-Mount Brass Spacer Rings are available in thicknesses ranging from 0.25mm to 2.0mm, ensuring that application specific spacing is available. Kits of C-Mount and S-Mount Spacer Rings with 2 of each size can be found under the “Accessories” tab for this product. These spacer rings can be combined in multiple configurations to achieve the desired spacing distance.

Common Specifications

Function:
Spacer Ring

Products

 Thread Type   Thickness (mm)   Compare   Stock Number   Price  Buy
C-Mount 0.50
C-Mount 1.00
C-Mount 2.00
C-Mount 0.25
C-Mount 1.25
C-Mount 1.50
T-Mount 0.50
T-Mount 1.00
T-Mount 2.00
S-Mount 0.25
S-Mount 0.50
S-Mount 1.00
S-Mount 1.25
S-Mount 1.50
S-Mount 2.00

Accessories

Title CompareStock Number  Price Buy
C-Mount Brass Spacer Ring Kit (2 of each size) #54-461 ₹6,822 Qty 5+ ₹6,066   Request Quote
  • 10 to 12 days
    ×
S-Mount Brass Spacer Ring Kit (2 of each size) #68-228 ₹6,418 Qty 5+ ₹5,692   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin