eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

C-Mounted First Surface Mirror

×
  • Ideal for Precision Alignment
  • 35 x 35mm Mirror Dimensions
  • 50mm H x 38mm W x 38mm D Housing Dimensions
  • Mirror and Housing Available Separately

TECHSPEC® C-Mounted First Surface Mirrors combine our TECHSPEC® 35mm square by 3mm thick enhanced aluminum coated first surface mirror with a C-Mount compatible housing. This mirror can be easily integrated into any optical system via four C-Mount threaded holes. The housing is 50mm H x 38mm W x 38mm D, with four 1-32 TPI female threaded apertures. TECHSPEC® C-Mounted First Surface Mirrors feature a threaded aperture lid which is included to close the unused port. The base has a centered ¼-20 tapped hole for mounting to a post. 

Common Specifications

Type of Optics:
First Surface Mirror
Dimensions (mm):
38 x 38 x 50
Dimensional Tolerance (mm):
±0.25
Edges:
Ground
Extension Length (mm):
38.0
Surface Flatness (P-V):
4 - 6λ
Substrate:
Float Glass
Surface Quality:
60-40
Coating Type:
Metal
Thread Type:
C-Mount (1" x 32 TPI)

Products

 Surface Flatness (P-V)   Dimensions (mm)   Coating Specification   Coating   Compare   Stock Number   Price  Buy
4 - 6λ 38 x 38 x 50 Ravg >95% @ 450 - 650nm Enhanced Aluminum (450-650nm)
4 - 6λ 38 x 38 x 50 Ravg >96% @ 700 - 2000nm
Ravg >96% @ 2000 - 10,000nm
Protected Gold (700-10000nm)
4 - 6λ 38 x 38 x 50 Ravg >98% @ 450 - 2000nm
Ravg >98% @ 2000 - 10,000nm
Protected Silver (450-10000nm)

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin