eo_logo
 
Product added to cart

C-Mount Camera Imaging Filters

C-Mount Camera Imaging Filters

C-Mount Camera Imaging Filters

×
  • Threads Directly between a Lens and any C-Mount Camera
  • Narrow UV, VIS and SWIR Bandpass Filters Available
  • Recommended for Wide Angle Lenses
  • UV Protective Windows Available

C-Mount Camera Imaging Filters feature narrow imaging bandpass filters, covering the UV, VIS, and SWIR spectral ranges and are designed with anti-reflection coatings to minimize light loss and enhance performance. These filters are designed to thread directly into any C-mount camera, between the lens and sensor, to ensure compatibility across devices and are particularly useful in applications with space constraints or lenses without filter threads. A custom installation wrench is included with each filter. C-Mount Camera Imaging Filters achieve high transmission rates, typically exceeding 85%, while maintaining a narrow bandwidth, allowing them to selectively transmit a specific wavelength range. These imaging filters are ideal for applications where precise wavelength selection is crucial for optimal imaging and detection such as; Food & Agricultural Inspection, Densitometry, Remote Sensing, and Security and Surveillance.

Note: UV Protective Windows offering low absorption and excellent thermal stability are available for imaging applications between 350 – 1100nm.

Common Specifications

Clear Aperture CA (mm):
19.50
Outer Diameter (mm):
25.40
Construction:
Mounted in Black Anodized Ring
Substrate Thickness (mm):
1.00
Surface Quality:
40 - 20
Filter Thread:
C-Mount
Mount Thickness (mm):
3.00

Products

 Title   Compare   Stock Number   Price  Buy
Narrow Blue C-Mount Bandpass Filter
Narrow Green C-Mount Bandpass Filter
Narrow Light Red C-Mount Bandpass Filter
Narrow NIR 850nm C-Mount Bandpass Filter
Narrow NIR 940nm C-Mount Bandpass Filter
Narrow SWIR 1300nm C-Mount Bandpass Filter
Narrow SWIR 1450nm C-Mount Bandpass Filter
Narrow SWIR 1550nm C-Mount Bandpass Filter
350 - 1100nm, UV Block C-Mount Protective Window
350 - 800nm, Near UV C-Mount Protective Window
415 - 1100nm, UV Block C-Mount Protective Window

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin