eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

C-Mount Achromatic Pairs

×
  • C-Mount Designs for Easy Integration into Imaging Applications
  • Feature Integrated Iris for Increased Control of Light Throughput
  • Ideal for Relay or Projection Applications

TECHSPEC® C-Mount Achromatic Pairs are designed to be easily integrated into a variety of OEM applications. TECHSPEC C-Mount Achromatic Pairs utilize an integrated iris to allow for user adjustment of numerical aperture and depth of focus. Each lens has been oriented for maximum system performance. The aluminum housing removes the risks associated with handling loose optics. Broadband visible coated lenses provide high transmission and low reflection loss over wide spectral regions.

Common Specifications

Aperture (mm):
0.8 - 20
Housing Diameter (mm):
38.00
Housing Length (mm):
45.9
Surface Quality:
40-20
Coating:
VIS 0° (425-675nm)
Coating Specification:
Ravg ≤0.4% @ 425 - 675nm
Wavelength Range (nm):
425 - 675

Products

 Coating  EFL A (mm) EFL B (mm)  Housing Diameter (mm)   Magnification   Object Distance (mm)   Compare   Stock Number   Price  Buy
VIS 0° (425-675nm) 30.0 30.0 38.00 1:1 15.00
VIS 0° (425-675nm) 30.0 60.0 38.00 1:2 15.00
VIS 0° (425-675nm) 30.0 100.0 38.00 1:3.33 15.00
VIS 0° (425-675nm) 50.0 50.0 38.00 1:1 35.00
VIS 0° (425-675nm) 50.0 100.0 38.00 1:2 35.00
VIS 0° (425-675nm) 75.0 75.0 38.00 1:1 60.00
VIS 0° (425-675nm) 75.0 150.0 38.00 1:2 60.00
VIS 0° (425-675nm) 100.0 100.0 38.00 1:1 85.00

Technical Information

Accessories

Title CompareStock Number  Price Buy
Empty C-Mount Barrel for 25mm Dia. Achromat Pairs #87-184 ₹14,947 Qty 6+ ₹11,989   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin