eo_logo
 
Product added to cart

Multimode Buffered Fiber Optics

×

UV/VIS Optical Fibers

  • High OH Content
  • Fused Silica Core
  • Stepped Index
  • Multimode Fiber

VIS/NIR Optical Fibers

  • Low OH Content
  • Ideal for Use with NIR Diode Lasers
  • Fused Silica Core
  • Stepped Multimode Fiber

Buffered Fiber Optics are ideal for regions of the UV/Visible and Visible/NIR spectrum not covered by our plastic optical fibers. These fibers have a fused silica core and cladding, as well as a polymer buffer for added protection. Fiber diameters of 50μm – 600μm feature a high temperature, high strength polyimide buffer, while the 1mm fibers are buffered with nylon for greater protection. Buffered Fiber Optics are offered in UV/VIS or VIS/NIR Fibers in 10 and 25m lengths, from 50 to 600μm.

Note: Fiber ends are not polished.

Common Specifications

Note:
Fiber ends are not polished.
Acceptance Angle (°):
25.4
Substrate:
Fused Silica (Corning 7980)
Numerical Aperture NA:
0.22
Index of Refraction (nd) - Core:
1.457
Numerical Aperture (NA) Tolerance:
±0.02
Buffer Material:
Polyimide
Operating Temperature (°C):
-190 to +390

Products

 Title   Compare   Stock Number   Price  Buy
50μm 0.22 NA UV/VIS Fiber, 10m Length
50μm 0.22 NA UV/VIS Fiber, 25m Length
100μm 0.22 NA UV/VIS Fiber, 10m Length
100μm 0.22 NA UV/VIS Fiber, 25m Length
200μm 0.22 NA UV/VIS Fiber, 10m Length
200μm 0.22 NA UV/VIS Fiber, 25m Length
400μm 0.22 NA UV/VIS Fiber, 10m Length
400μm 0.22 NA UV/VIS Fiber, 25m Length
600μm 0.22 NA UV/VIS Fiber, 10m Length
50μm 0.22 NA VIS/NIR Fiber, 10m Length
50μm 0.22 NA VIS/NIR Fiber, 25m Length
100μm 0.22 NA VIS/NIR Fiber, 10m Length
100μm 0.22 NA VIS/NIR Fiber, 25m Length
200μm 0.22 NA VIS/NIR Fiber, 10m Length
200μm 0.22 NA VIS/NIR Fiber, 25m Length
400μm 0.22 NA VIS/NIR Fiber, 10m Length
400μm 0.22 NA VIS/NIR Fiber, 25m Length
600μm 0.22 NA VIS/NIR Fiber, 10m Length

Technical Information

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin