eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Broadband Non-Polarizing Cube Beamsplitters

×
  • Low Polarization Dependence: |Ts-Tp|<6%
  • Constructed from High Tolerance Right Angle Prisms
  • BBAR Coated Faces for Maximum Efficiency
  • C-Mounted Visible and NIR Cube Beamsplitters Also Available

TECHSPEC® Broadband Non-Polarizing Cube Beamsplitters consist of a pair of precision high tolerance right angle prisms cemented together with a metallic dielectric coating on the hypotenuse of one of the prisms. The low polarization dependence of the metallic dielectric hybrid coating allows the transmission and reflection of S- and P-polarization states to be within 6% of each other. These beamsplitters feature anti-reflection (AR) coatings to maximize transmission across wavelengths ranging from 400-1620nm. TECHSPEC® Broadband Non-Polarizing Cube Beamsplitters are spectrally flat across their specified wavelength ranges, reducing effects caused by changes in the angle of incidence or converging/diverging beams. These beamsplitters are ideal for applications that require splitting of light, such as interferometers and polarimeters.  

Common Specifications

Bevel:
Protective bevel as needed
Construction:
Cube
Surface Quality:
40-20
Power (fringes) @ 632.8nm:
1.25
Irregularity (fringes) @ 632.8nm:
0.25

Products

 Dimensions (mm)   Wavelength Range (nm)   Reflection/Transmission Ratio (R/T)   Compare  Stock Number  Price Buy
5.0 x 5.0 x 5.0 400 - 640 50/50
15.0 x 15.0 x 15.0 400 - 640 50/50
25.0 x 25.0 x 25.0 400 - 640 50/50
5.0 x 5.0 x 5.0 430 - 670 50/50
10.0 x 10.0 x 10.0 430 - 670 30/70
10.0 x 10.0 x 10.0 430 - 670 50/50
10.0 x 10.0 x 10.0 430 - 670 70/30
12.5 x 12.5 x 12.5 430 - 670 50/50
15.0 x 15.0 x 15.0 430 - 670 50/50
20.0 x 20.0 x 20.0 430 - 670 30/70
20.0 x 20.0 x 20.0 430 - 670 50/50
20.0 x 20.0 x 20.0 430 - 670 70/30
25.0 x 25.0 x 25.0 430 - 670 30/70
25.0 x 25.0 x 25.0 430 - 670 50/50
25.0 x 25.0 x 25.0 430 - 670 70/30
35.0 x 35.0 x 35.0 430 - 670 50/50
50.0 x 50.0 x 50.0 430 - 670 50/50
5.0 x 5.0 x 5.0 720 - 1080 50/50
10.0 x 10.0 x 10.0 720 - 1080 30/70
10.0 x 10.0 x 10.0 720 - 1080 50/50
10.0 x 10.0 x 10.0 720 - 1080 70/30
12.5 x 12.5 x 12.5 720 - 1080 50/50
15.0 x 15.0 x 15.0 720 - 1080 50/50
20.0 x 20.0 x 20.0 720 - 1080 30/70
20.0 x 20.0 x 20.0 720 - 1080 50/50
20.0 x 20.0 x 20.0 720 - 1080 70/30
25.0 x 25.0 x 25.0 720 - 1080 30/70
25.0 x 25.0 x 25.0 720 - 1080 50/50
25.0 x 25.0 x 25.0 720 - 1080 70/30
35.0 x 35.0 x 35.0 720 - 1080 50/50
50.0 x 50.0 x 50.0 720 - 1080 50/50
5.0 x 5.0 x 5.0 1100 - 1620 50/50
15.0 x 15.0 x 15.0 1100 - 1620 50/50
25.0 x 25.0 x 25.0 1100 - 1620 50/50

Technical Information

Related Products

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

Resources

Filter

An Introduction to Optical Coatings

Optical coatings are used to influence the transmission, reflection, or polarization properties of an optical component.

View Now

What are Beamsplitters?

Optical components that create two beams by splitting incident light are beamsplitters. Read more about the different types of beamsplitters at Edmund Optics.

View Now

Introduction to Beamsplitters

Beamsplitters do exactly what their name implies: split incident light beams.

View Now

Selecting the Right Beamsplitter

Continuing from where Part I: X-Y Setup ends, learn how to add a Z-axis to an existing X-Y configuration to achieve three degrees of freedom.

View Now

Selecting the Right Beam Expander

Edmund Optics offers both fixed power and zoom beam expanders. Knowing which beam expander is right for your application can greatly improve system efficiency.

View Now

What is a plate or "mirror-type" beamsplitter?

What is a pellicle beamsplitter and when should I use it?

I would like to split light from a circularly polarized laser source into two beams. What happens when it passes through a cube beamsplitter – both non-polarizing and polarizing?

What is the difference between using a cube beamsplitter and a plate (mirror-type) beamsplitter?

When you say a beamsplitter has __% transmission and __% reflection, is that across the entire spectrum?

Is there such a thing as a variable density beamsplitter?

What are some advantages of using one cube beamsplitter type compared to another?

What are some advantages of using one plate beamsplitter type compared to another?

What is the difference between polarizing and non-polarizing beamsplitters?

Beamsplitter

Cube Beamsplitter

Dichroic Beamsplitter

Pellicle Beamsplitter

Does the polarization of light change when it passes through a beamsplitter?

I would like to split light from a circularly polarized laser source into two beams. What happens when it passes through a cube beamsplitter – both non-polarizing and polarizing?

Do you have C-Mount components to make an in-line illumination assembly?

Axial Illumination

Non-Polarizing Beamsplitter

Polarizing Beamsplitter

Optical Glass

Choosing the right optical glass is important. Find out factors and properties on how to select the right optical glass at Edmund Optics.

View Now

Do you have mounts for square or rectangular optics?

Understanding Surface Quality Specifications

The surface quality of optical components the scattering off of its surface, which is especially important in laser optics applications.

View Now

Removing Protective Plastic Coating

A protective plastic coating protects a variety of our flat optics, such as optical windows, optical mirrors, and beamsplitters, from scratches during shipping.

View Now

Parallelism

Plate Beamsplitter

Transmission

How do I clean my optics?

Clear Aperture (CA)

Edmund Optics Global Manufacturing Facilities

Edmund Optics® (EO) manufactures millions of precision optical components and subassemblies every year in our 5 global manufacturing facilities.

View Now

Metrology at Edmund Optics: Measuring as a Key Component of Manufacturing

Learn about the metrology that Edmund Optics® uses to guarantee the quality of all optical components and assemblies.

View Now

Surface Quality

 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin