eo_logo
 
Product added to cart

Broadband Hybrid Diffusers

Broadband Hybrid Diffusers

×
  • Surface Treated Semi-Opaque White Glass
  • Two Mechanisms of Scatter
  • Excellent Scattering into the NIR

Broadband Hybrid Diffusers are semi-opaque diffusers designed to scatter efficiently from the UV to the NIR. Featuring surfaces sandblasted with 120-grit and a 1.75mm thick scattering medium, these diffusers uniquely offer two mechanisms of scatter. Each scatter mechanism has its own wavelength dependency, and when combined on a single optic, produce a diffuser that scatters across a wide spectral region. Broadband Hybrid Diffusers are ideal for applications that require high scatter for even illumination and can be used as view screens.

Common Specifications

Grit:
120
Coating:
Uncoated
Substrate:
White Diffusing Glass
Wavelength Range (nm):
400 - 1100

Products

Dia. (mm)  Coating   Dimensions (mm)   Grit   Thickness (mm)   Compare   Stock Number   Price  Buy
5.00 Uncoated - 120 1.75
- Uncoated 5.00 x 5.00 120 1.75
10.00 Uncoated - 120 1.75
- Uncoated 10.00 x 10.00 120 1.75
12.50 Uncoated - 120 1.75
- Uncoated 12.50 x 12.50 120 1.75
15.00 Uncoated - 120 1.75
- Uncoated 15.00 x 15.00 120 1.75
20.00 Uncoated - 120 1.75
- Uncoated 20.00 x 20.00 120 1.75
25.00 Uncoated - 120 1.75
- Uncoated 25.00 x 25.00 120 1.75
30.00 Uncoated - 120 1.75
- Uncoated 30.00 x 30.00 120 1.75
35.00 Uncoated - 120 1.75
- Uncoated 35.00 x 35.00 120 1.75
40.00 Uncoated - 120 1.75
- Uncoated 40.00 x 40.00 120 1.75
50.00 Uncoated - 120 1.75
- Uncoated 50.00 x 50.00 120 1.75
75.00 Uncoated - 120 1.75
- Uncoated 75.00 x 75.00 120 1.75
100.00 Uncoated - 120 1.75
- Uncoated 100.00 x 100.00 120 1.75
- Uncoated 200.00 x 200.00 120 1.75

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin