eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Broadband Dielectric λ/4 Mirrors

Broadband Dielectric λ/4 Mirrors

Broadband Dielectric λ/4 Mirrors

×
  • Enhanced Reflectivity and LDT over Metallic Coatings
  • Average Reflectivity >99% from 400 – 750nm
  • Designed for all Polarization States at 0 – 45° AOI
  • λ/10 Versions Available

TECHSPEC® Broadband Dielectric λ/4 Mirrors feature a high laser damage threshold of 0.5 J/cm2 @ 532nm, 20ns pulse, at 20Hz as well as a >99% reflection from 400 – 750nm across all polarization states. Constructed from highly durable BOROFLOAT® substrates, these mirrors feature outstanding thermal and high chemical durability making them ideal for high temperature and harsh environment applications. TECHSPEC® Broadband Dielectric λ/4 Mirrors are available in a variety of diameters from 12.5 - 50mm. A low-cost alternative to our precision polished TECHSPEC Broadband Dielectric λ/10 Mirrors, these mirrors are ideal for spectroscopy, microscopy, and general laboratory use such as beam steering or reflection applications utilizing multiple laser sources.

Note: Surface Flatness is measured pre-coating and deviations may appear after the coating has been applied. For applications where surface flatness is critical it is recommended it is recommended to use the TECHSPEC® Broadband Dielectric λ/10 Mirrors

Common Specifications

Back Surface:
Commerical Polish
Clear Aperture (%):
90
Edges:
Ground
Parallelism (arcmin):
5
Coating:
Dielectric Mirror (400-750nm)
Coating Specification:
Ravg >98% @ 400 - 750nm (0-45°, All Polarizations)
Ravg >99% @ 400 - 750nm (0-45°, S-Polarizations)
Wavelength Range (nm):
400 - 750
Surface Flatness (P-V):
λ/4 (typical)
Substrate:
Surface Quality:
60-40
Coating Type:
Dielectric
Angle of Incidence (°):
0-45
Damage Threshold, By Design:
0.5 J/cm2 @ 532nm, 20ns, 20Hz

Products

 Title   Compare   Stock Number   Price  Buy
12.5mm Dia. 400 - 750nm Broadband λ/4 Mirror
15mm Dia. 400 - 750nm Broadband λ/4 Mirror
20mm Dia. 400 - 750nm Broadband λ/4 Mirror
25mm Dia. 400 - 750nm Broadband λ/4 Mirror
50mm Dia. 400 - 750nm Broadband λ/4 Mirror
Didn't find your exact size? Get an immediate quote for your specified size here.

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin