eo_logo
 
Product added to cart

Breadboard Handles

×
  • Up to 160kg Load Capacity
  • Installation Hardware Included
  • Available Individually or in Pairs

Breadboard Handles enable easier handling and mobility of breadboard assemblies by mounting to the breadboard with included M6 x 25 screws. These handles are designed ergonomically to ensure secure gripping and minimal strain during transportation or repositioning of the optical breadboard. Each handle has two mounting slots that are compatible with imperial or metric tapped holes. Breadboard Handles are available in a pair or individually to allow for easy configuration with an even or odd number of handles. These handles are ideal for laboratory and classroom environments where mobility of a setup is required.

Common Specifications

Note:
160kgs maximum load when installed properly
Slot Spacing:
150mm; 6"

Products

 Title   Compare   Stock Number   Price  Buy
Universal Breadboard Handle
Universal Breadboard Handle Pair

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin