eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Imaging Grade PCV Cylinder Lenses

TECHSPEC® Beam Shaping PCV Cylinder Lenses

×

TECHSPEC® Imaging Grade PCV Cylinder Lenses are typically used to diverge collimated light in a single axis. These lenses are designed for system integration due to the tightly controlled specifications and generous volume discounts. TECHSPEC Imaging Grade PCV Cylinder Lenses feature tightly controlled wedge and tilt specifications and are ideal for circularizing elliptical beams in combination with our TECHSPEC Imaging Grade PCX Cylinder Lenses.

Common Specifications

Bevel:
Protective bevel as needed
Center Thickness Tolerance (mm):
±0.1
Substrate:
Surface Quality:
40-20
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4
Plano Axis Wedge (arcmin):
<5
Power Axis Wedge (arcmin):
<5

Products

Dia. (mm)  Dimensions (mm)  EFL (mm)  Substrate   Coating   Compare   Stock Number   Price  Buy
12.70 - -25.00 N-BK7 Uncoated
12.70 - -50.00 N-BK7 Uncoated
12.70 - -100.00 N-BK7 Uncoated
12.70 - -25.00 N-BK7 NIR I (600-1050nm)
12.70 - -50.00 N-BK7 NIR I (600-1050nm)
12.70 - -100.00 N-BK7 NIR I (600-1050nm)
12.70 - -25.00 N-BK7 NIR II (750-1550nm)
12.70 - -50.00 N-BK7 NIR II (750-1550nm)
12.70 - -100.00 N-BK7 NIR II (750-1550nm)
12.70 - -25.00 N-BK7 VIS 0° (425-675nm)
12.70 - -50.00 N-BK7 VIS 0° (425-675nm)
12.70 - -100.00 N-BK7 VIS 0° (425-675nm)
25.40 - -25.00 N-BK7 Uncoated
25.40 - -50.00 N-BK7 Uncoated
25.40 - -75.00 N-BK7 Uncoated
25.40 - -100.00 N-BK7 Uncoated
25.40 - -25.00 N-BK7 NIR I (600-1050nm)
25.40 - -50.00 N-BK7 NIR I (600-1050nm)
25.40 - -75.00 N-BK7 NIR I (600-1050nm)
25.40 - -100.00 N-BK7 NIR I (600-1050nm)
25.40 - -25.00 N-BK7 NIR II (750-1550nm)
25.40 - -50.00 N-BK7 NIR II (750-1550nm)
25.40 - -75.00 N-BK7 NIR II (750-1550nm)
25.40 - -100.00 N-BK7 NIR II (750-1550nm)
25.40 - -25.00 N-BK7 VIS 0° (425-675nm)
25.40 - -50.00 N-BK7 VIS 0° (425-675nm)
25.40 - -75.00 N-BK7 VIS 0° (425-675nm)
25.40 - -100.00 N-BK7 VIS 0° (425-675nm)
- 12.7 x 12.7 -25.00 N-BK7 Uncoated
- 12.7 x 12.7 -50.00 N-BK7 Uncoated
- 12.7 x 12.7 -25.00 N-BK7 NIR I (600-1050nm)
- 12.7 x 12.7 -50.00 N-BK7 NIR I (600-1050nm)
- 12.7 x 12.7 -25.00 N-BK7 NIR II (750-1550nm)
- 12.7 x 12.7 -50.00 N-BK7 NIR II (750-1550nm)
- 12.7 x 12.7 -25.00 N-BK7 VIS 0° (425-675nm)
- 12.7 x 12.7 -50.00 N-BK7 VIS 0° (425-675nm)
- 25.4 x 25.4 -50.00 N-BK7 Uncoated
- 25.4 x 25.4 -75.00 N-BK7 Uncoated
- 25.4 x 25.4 -50.00 N-BK7 NIR I (600-1050nm)
- 25.4 x 25.4 -75.00 N-BK7 NIR I (600-1050nm)
- 25.4 x 25.4 -50.00 N-BK7 NIR II (750-1550nm)
- 25.4 x 25.4 -75.00 N-BK7 NIR II (750-1550nm)
- 25.4 x 25.4 -50.00 N-BK7 VIS 0° (425-675nm)
- 25.4 x 25.4 -75.00 N-BK7 VIS 0° (425-675nm)
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin