eo_logo
 
Product added to cart

Basler ace2 Ultraviolet (UV) Cameras

Basler ace2 Ultraviolet (UV) Cameras

Basler ace2 Ultraviolet (UV) Cameras

×
  • UV (200 – 400nm) Imaging Capabilities with 8.1MP, 2.3” Sensor Format
  • Compact Housing (29 x 29mm)
  • Framerates up to 67fps
  • Powerful Computer Vision Feature Set with Beyond Features

Basler ace2 Ultraviolet (UV) Cameras integrate the Sony IMX487 Pregius S UV Sensor for high sensitivity in the 200 – 400nm UV spectrum. Featuring a compact 29 x 29mm form factor with 8.1MP sensor resolution, global shutter, and a 2/3” sensor format, these cameras are easily integrated into a variety of inspection applications. Basler ace2 Ultraviolet (UV) cameras integrate advanced Beyond software features for more efficient bandwidth use and more flexible scalability of pixel sizes, maximizing camera performance for demanding application requirements. These cameras are available in either GigE, 5GigE, or USB3.0 interfaces for high data throughput and are ideal for inspection applications operating within the ultraviolet (UV) wavelength such as wafer inspection, material sorting, security and surveillance, and solar inspection.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin