eo_logo
 
Product added to cart
Top Seller

Basic Rack and Pinion Stages

#36-347

#36-347 #37-603 #52-109 #03-682 +4
×
  • Multiple Configurations Available
  • High Load Capacity
  • Ideal for Applications Requiring Long Travel
  • Additional Rack and Pinion Stages Available

Basic Rack and Pinion Stages are ideal for applications requiring high load capacity or long travel. These stages feature horizontal load capacities of 3.5kg and vertical load capacities of 2.1kg. Each stage offers stage and base mounting holes and features steel construction with brass movement. Basic Rack and Pinion Stages are available in multiple configurations with varying stage sizes. These stages have a Dovetail guide system. 

Common Specifications

Guide System:
Dovetail
Load Capacity (kg):
3.5 Horizontal, 2.1 Vertical
Type of Drive:
Rack and Pinion

Products

 Type of Movement   Type   Type of Drive   Stage Size (mm)   Travel (mm)   Note   Compare   Stock Number   Price  Buy
Linear (X) English Rack and Pinion 20 x 50 22 (±11) Not Lockable
Linear (X) English Rack and Pinion 20 x 100 40 (±20) Lockable
Linear (X-Y) English Rack and Pinion 20 x 100 40 (±20) Not Lockable
Linear (X-Z) English Rack and Pinion 20 x 125 40 (±20) Not Lockable
Linear (X) English Rack and Pinion 25 x 160 66 (±33) Not Lockable
Linear (X) English Rack and Pinion 25 x 200 86 (±43) Not Lockable
Linear (X) English Rack and Pinion 20 x 100 40 (±20) Coarse, 2 (±1) Fine Not Lockable
Linear (X) English Rack and Pinion 20 x 100 40 (±20) Not Lockable

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin