eo_logo
 
Product added to cart

Bandpass Interference Filters

Bandpass Interference Filters

×
  • Many CWL Options Available
  • Ideal for Biomedical Applications and Instrumentation Integration
  • Unmounted and Mounted Versions Offered

Bandpass Interference Filters are used extensively in a variety of biotech, biomedical, and quantitative chemical applications to selectively transmit a narrow range of wavelengths while blocking all others. Interference filters are widely used in instrumentation for clinical chemistry, environmental testing, colorimetry, elemental and laser line separation, flame photometry, fluorescence, immunoassays, etc. In addition, interference filters are used to select discrete spectral lines from arc or gas discharge lamps (Hg, Xe, Cd, etc.) and to isolate a particular line from Ar, Kr, Nd:YAG, and other lasers. Bandpass Interference Filters are often used in conjunction with laser diodes and LEDs. The filters are available with traditional coating and in 11.80 or 12.70mm diameters.  


Note: Interference filters will function with either side facing the source. We recommend, however, orienting the “mirror-like” side toward the source to minimize any thermal effects. Beam vignetting may be necessary if the source overfills the actual filter area. 

Common Specifications

Optical Density OD (Average):
≥3.0
Coating:
Traditional Coated
Surface Quality:
80-50
Blocking Wavelength Range (nm):
200 - 1200
Angle Sensitivity:
Intended for Collimated Input
Operating Temperature (°C):
-50 to +75

Products

Dia. (mm) CWL (nm) FWHM (nm)  Minimum Transmission (%)   Blocking Wavelength Range (nm)   Dimensions (mm)   Compare   Stock Number   Price  Buy
11.80 766.00 10.00 ≥50 200 - 1200 -
11.80 700.00 80.00 60.00 200 - 1200 -
12.70 766.00 10.00 ≥50 200 - 1200 -
11.80 430.00 10.00 ≥40 200 - 1200 -
11.80 436.00 10.00 ≥40 200 - 1200 -
12.70 436.00 10.00 ≥40 200 - 1200 -
12.70 450.00 80.00 60.00 200 - 1200 -
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin