eo_logo
 
Product added to cart

AdlOptica aplanoXX Aplan Objectives

See More by AdlOptica
AdlOptica aplanoXX Aplan Objectives

AdlOptica aplanoXX Aplan Objectives

AdlOptica aplanoXX Aplan Objectives
×

AdlOptica aplanoXX Aplan Objectives compensate for spherical aberration and coma when focusing into glass, sapphire, silicon carbide, silicon, PMMA, and other transparent materials at depths up to 4mm. These objectives are designed to be used with ultrafast solid-state and fiber lasers and are optimized for 800nm (Ti:sapphire) and 1030nm (Yb:doped). Featuring C-Mount threading and an optical design insensitive to misalignment, these objectives are easy to integrate into laser systems. AdlOptica aplanoXX Aplan Objectives are ideal for micromachining glass, 3D nanofabrication, waveguide recording, and selective laser etching. A collar on the objective allows for manual adjustment of focus and a replaceable front window protects from debris during materials processing.

Common Specifications

Field of View (°):
±0.3
Clear Aperture CA (mm):
20
Diameter (mm):
44.00
Length (mm):
54.10
Focal Length FL (mm):
12.50
Numerical Aperture NA:
0.80
Working Distance (mm):
2.5 (1.6 with Protective Window)
Damage Threshold, By Design:
100 mJ @ 5ns
300 μJ @ 1ps
Focusing Depth (mm):
0 - 4
Beam Diameter (mm):
20 (maximum)
Damage Threshold, Pulsed:
100 mJ @ 5ns
300 μJ @ 1ps
Mount:
C-Mount

Products

DWL (nm)  Wavelength Range (nm)  NA CA (mm) Dia. (mm)  Length (mm)   Compare   Stock Number   Price  Buy
800 770 - 900 0.80 20 44.00 54.10
1030 1020 - 1100 0.80 20 44.00 54.10

Technical Information

Accessories

Title CompareStock Number  Price Buy
Replacement Window for 515/1030nm foXXus and aplanoXX Objectives #19-493 ₹8,910   Request Quote
  • 10 to 12 days
    ×
Replacement Unmounted Window for 800nm, 0.80 NA, aplanoXX Aplan Objective #19-494 ₹8,910   Request Quote
  • 10 to 12 days
    ×
Mounted Window for 1030nm, 0.80 NA, aplanoXX Aplan Objective #19-495 ₹27,630   Request Quote
  • 10 to 12 days
    ×
Mounted Window for 800nm, 0.80 NA, aplanoXX Aplan Objective #19-496 ₹27,630   Request Quote
  • 10 to 12 days
    ×
Spanner Wrench for aplanoXX Aplan Objective #19-497 ₹8,910   Request Quote
  • 10 to 12 days
    ×

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin