eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

Acylinder Lenses

TECHSPEC Acylinder Lenses

×
  • Diffraction Limited Design
  • Ideal for Creating Thin Line Profiles of Monochromatic Light Sources
  • Focus Light in Single Dimension

TECHSPEC® Acylinder Lenses are similar to aspheric lenses in that they provide diffraction-limited focusing performance in only one dimension. By reducing spherical aberration along the focusing axis, TECHSPEC® Acylinder Lenses are ideal for creating thin line profiles. Compared to standard cylinder lenses, TECHSPEC® Acylinder Lenses also dramatically reduce the spot size of monochromatic light sources to provide sharp, thin lines.

Laser Optics

Common Specifications

Center Thickness Tolerance (mm):
±0.1
Clear Aperture (%):
90.00
Substrate:
Focal Length Specification Wavelength (nm):
587.6
Surface Accuracy, RMS (μm):
1.0
Surface Quality:
60-40

Products

Dia. (mm) EFL (mm)  Substrate   Coating   Compare   Stock Number   Price  Buy
12.50 10.00 N-SF5 Uncoated
12.50 10.00 N-SF5 MgF2 (400-700nm)
12.50 12.50 N-SF5 Uncoated
12.50 12.50 N-SF5 MgF2 (400-700nm)
25.00 20.00 N-SF5 Uncoated
25.00 20.00 N-SF5 MgF2 (400-700nm)
25.00 25.00 N-SF5 Uncoated
25.00 25.00 N-SF5 MgF2 (400-700nm)

Technical Information

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin