eo_logo
 
Product added to cart
Top Seller

Acktar Blackened Laser Beam Traps and Blocks

See More by Acktar
Acktar Blackened Laser Beam Traps and Blocks

Acktar Blackened Laser Beam Traps and Blocks

Acktar Blackened Laser Beam Traps and Blocks Acktar Blackened Laser Beam Trap Acktar Blackened Laser Beam Block
×
  • Coated for High Absorbance of Laser Light
  • Tubular Beam Trap or Thin, Flat Beam Block Designs
  • M6 Tapped Hole for Easy Post Mounting

Acktar Blackened Laser Beam Traps and Blocks feature proprietary coatings designed to absorb incident laser light from the ultraviolet (UV) to the long-wave infrared (LWIR) spectrums. These Acktar coatings can achieve a reflectivity factor of less than 10-6 (beam trap designs) and have laser damage thresholds up to 20 W/cm2. An M6 tapped hole on both the beam trap and beam block designs allows for easy mounting to optical posts for integration into optical systems. Acktar Blackened Laser Beam Traps and Blocks are available in multiple sizes to accommodate small or large laser beams, increasing overall lab safety by reducing the risk of laser damage. The Flat Beam Block design features back screws for a 92mm cooling fan attachment, allowing for multiple blocks to be coupled to cover large areas.

Common Specifications

Construction:
Black Anodized Aluminum
Wavelength Range (nm):
100 - 10000
Maximum Incident Power Density (W/cm2):
20
Mounting Threads:
M6 x 1.0

Products

 Title   Compare   Stock Number   Price  Buy
30mm Aperture, Acktar Blackened Laser Beam Trap
51mm Aperture, Acktar Blackened Laser Beam Trap
92 x 81mm Aperture, Acktar Blackened Laser Beam Block

Related Products

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin