Edmund Optics uses cookies to optimize and enhance the features and content on our website. Click “OK” for the full user experience, you can view additional information on the cookies we use by clicking the “Details” button. We do NOT sell your information from marketing cookies, we use it to improve ONLY YOUR experience with Edmund Optics.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Some of the data collected by this provider is for the purposes of personalization and measuring advertising effectiveness.
Cookies are small text files that can be used by websites to make a user's experience more efficient.
The law states that we can store cookies on your device if they are strictly necessary for the operation of this site. For all other types of cookies we need your permission.
This site uses different types of cookies. Some cookies are placed by third party services that appear on our pages.
You can at any time change or withdraw your consent from the Cookie Declaration on our website.
Learn more about who we are, how you can contact us and how we process personal data in our Privacy Policy.
Please state your consent ID and date when you contact us regarding your consent.
Most web browsers allow you to view your cookies in the browser preferences, typically within the "Privacy" or "Security" tab. Some browsers allow you to delete specific cookies or even prevent cookies from being created. While disallowing cookies in your browser may provide a higher level of privacy, it is not recommended since many websites require cookies to function properly. Alternatively, you can visit www.aboutcookies.org which provides directions on how to block or delete cookies on all major browsers.
A pair of achromats can offer surprising performance in imaging applications. This system enables experimentation with different focal length ratios to achieve a variety of magnifications and fields of view. The camera sensor and object should be placed at the focal length of the image and object achromat, respectively (see diagram). The f/# of the lens can be varied by using different apertures. The aperture is a center spacer that slides (no threads) into place between the achromats. Proper focusing can be attained using C-Mount spacers (coarse) and the Helicoid Barrel (fine). The Achromat Protoyping cell threads directly into the helicoid barrel and retainers are used to fix the relative position of the cell. Only 12.5mm diameter achromats can be used with this system. Achromat prototyping kit (#54-666) includes helicoid barrel, achromat prototyping cell, two retaining rings (15mm, for inside helicoid barrel) and 12.5mm achromat kit. Achromat prototyping cell (#54-719) includes the mounting cell, two retainers (for inside mounting cell) and aperture kit. Aperture kit (#54-720) contains seven apertures of 0.0 (customizable by user), 2.0, 3.0, 4.0, 6.0, 8.0, and 10.6mm diameters.
Title | Compare | Stock Number | Price | Buy | |
---|---|---|---|---|---|
Complete Achromat Prototyping Kit | #54-666 | ₹84,353 Qty 6+ ₹74,296 Request Quote |
|
||
Cell with Two Retainers and Apertures for Achromat Proto Kit | #54-719 | ₹19,951 Qty 6+ ₹17,597 Request Quote |
|
||
Cell with Two Retainers for Achromat Prototyping Kit | #58-255 | ₹11,149 Qty 6+ ₹9,822 Request Quote |
|
||
Aperture Kit for Achromat Prototyping Kit | #54-720 | ₹11,149 Qty 6+ ₹10,372 Request Quote |
|
Calculating Magnification: Table of PMAG Values [Mag = (Image Achromat F.L.) / (Object Achromat F.L.)] | |||||||||||||
Object FL | Image Achromat Focal Length | ||||||||||||
14.0 | 20.0 | 25.0 | 30.0 | 35.0 | 40.0 | 45.0 | 50.0 | 60.0 | 75.0 | 80.0 | 90.0 | 100.0 | |
14.0 | 1.00* | 1.43 | 1.79 | 2.14 | 2.50 | 2.86 | 3.21 | 3.57 | 4.29 | 5.36 | 5.71 | 6.43 | 7.14 |
20.0 | 0.70* | 1.00 | 1.25 | 1.50 | 1.75 | 2.00 | 2.25 | 2.50 | 3.00 | 3.75 | 4.00 | 4.50 | 5.00 |
25.0 | 0.56* | 0.80 | 1.00 | 1.20 | 1.40 | 1.60 | 1.80 | 2.00 | 2.40 | 3.00 | 3.20 | 3.60 | 4.00 |
30.0 | 0.47* | 0.67 | 0.83 | 1.00 | 1.17 | 1.33 | 1.50 | 1.67 | 2.00 | 2.50 | 2.67 | 3.00 | 3.33 |
35.0 | 0.40* | 0.57 | 0.71 | 0.86 | 1.00 | 1.14 | 1.29 | 1.43 | 1.71 | 2.14 | 2.29 | 2.57 | 2.86 |
40.0 | 0.35* | 0.50 | 0.63 | 0.75 | 0.88 | 1.00 | 1.13 | 1.25 | 1.50 | 1.88 | 2.00 | 2.25 | 2.50 |
45.0 | 0.31* | 0.44 | 0.56 | 0.67 | 0.78 | 0.89 | 1.00 | 1.11 | 1.33 | 1.67 | 1.78 | 2.00 | 2.22 |
50.0 | 0.28* | 0.40 | 0.50 | 0.60 | 0.70 | 0.80 | 0.90 | 1.00 | 1.20 | 1.50 | 1.60 | 1.80 | 2.00 |
60.0 | 0.23* | 0.33 | 0.42 | 0.50 | 0.58 | 0.67 | 0.75 | 0.83 | 1.00 | 1.25 | 1.33 | 1.50 | 1.67 |
75.0 | 0.19* | 0.27 | 0.33 | 0.40 | 0.47 | 0.53 | 0.60 | 0.67 | 0.80 | 1.00 | 1.07 | 1.20 | 1.33 |
80.0 | 0.18* | 0.25 | 0.31 | 0.38 | 0.44 | 0.50 | 0.56 | 0.63 | 0.75 | 0.94 | 1.00 | 1.13 | 1.25 |
90.0 | 0.16* | 0.22 | 0.28 | 0.33 | 0.39 | 0.44 | 0.50 | 0.56 | 0.67 | 0.83 | 0.89 | 1.00 | 1.11 |
100.0 | 0.14* | 0.20 | 0.25 | 0.30 | 0.35 | 0.40 | 0.45 | 0.50 | 0.60 | 0.75 | 0.80 | 0.90 | 1.00 |
*Image FL of 14 is not recommended for C-Mount Cameras |
Calculating the f/#: Table of f/# Values [F-Number (f/#) =( Image Achromat F.L.) / Aperture Diameter] | |||||||||||||
Aperture Diameter | Image Achromat Focal Length | ||||||||||||
14.0 | 20.0 | 25.0 | 30.0 | 35.0 | 40.0 | 45.0 | 50.0 | 60.0 | 75.0 | 80.0 | 90.0 | 100.0 | |
10.60 | 1.32 | 1.89 | 2.36 | 2.83 | 3.30 | 3.77 | 4.25 | 4.72 | 5.66 | 7.08 | 7.55 | 8.49 | 9.43 |
8.00 | 1.75 | 2.50 | 3.13 | 3.75 | 4.38 | 5.00 | 5.63 | 6.25 | 7.50 | 9.38 | 10.00 | 11.25 | 12.50 |
6.00 | 2.33 | 3.33 | 4.17 | 5.00 | 5.83 | 6.67 | 7.50 | 8.33 | 10.00 | 12.50 | 13.33 | 15.00 | 16.67 |
4.00 | 3.50 | 5.00 | 6.25 | 7.50 | 8.75 | 10.00 | 11.25 | 12.50 | 15.00 | 18.75 | 20.00 | 22.50 | 25.00 |
3.00 | 4.67 | 6.67 | 8.33 | 10.00 | 11.67 | 13.33 | 15.00 | 16.67 | 20.00 | 25.00 | 26.67 | 30.00 | 33.33 |
2.00 | 7.00 | 10.00 | 12.50 | 15.00 | 17.50 | 20.00 | 22.50 | 25.00 | 30.00 | 37.50 | 40.00 | 45.00 | 50.00 |
Application Note: Achromat pairs used at moderate f/#s (f/4 - f/8) provide good aberration correction for applications that do not require wide fields of view. | |||||||||||||
![]() |
or view regional numbers
QUOTE TOOL
enter stock numbers to begin
Copyright 2023, Edmund Optics India Private Limited, #267, Greystone Building, Second Floor, 6th Cross Rd, Binnamangala, Stage 1, Indiranagar, Bengaluru, Karnataka, India 560038
California Consumer Privacy Acts (CCPA): Do Not Sell or Share My Personal Information
California Transparency in Supply Chains Act