eo_logo
 
Product added to cart

Zaber™ High Load Capacity Motorized Linear Stages

See More by Zaber™

Zaber™ High Load Capacity Motorized Linear Stage

×
  • High Load Capacity of 510kg
  • 500 and 1000mm Travel Options
  • Integrated Controller and Encoder with 400 Counts per Revolution (CPR)

Common Specifications

Encoder:
Yes
Manual Control/ LED Indicators:
Yes
Manufacturer:
Zaber Technologies Inc.
Note:
Requires a 24-48 VDC power supply and either #15-295 for USB connectivity or #15-297 for RS-232 connectivity. A data cable (#15-296 or #15-299) can be used to daisy chain multiple stages together to control simultaneously.
Type of Motor:
Stepper (2 Phase)
Encoder Type:
Rotary Quadrature Encoder
Type of Movement:
Linear (X)
Guide System:
Recirculating Ball Linear
Backlash (μm):
<25
Height (mm):
57.2
Load Capacity (kg):
510
Repeatability (μm):
<4
Thrust (N):
1200
Encoder Resolution:
400 CPR
Cantilevered Load Capacity (N⋅m):
120
Resolution (μm):
0.390625
Maximum Operating Current (mA):
3600
Type of Drive:
Precision Ball Screw
Power Supply:
24-48 VDC
Computer Interface:
RS-232 with #15-297
Operating Temperature (°C):
0 - 50

Products

 Stage Size (mm)   Type   Travel (mm)   Encoder   Compare  Stock Number  Price Buy
817.6 x 131.0 Metric 500mm Yes
1317.6 x 131.0 Metric 1000mm Yes

Product Details

Zaber™ High Load Capacity Motorized Linear Stages feature a load capacity of 510kg (5003N) making them ideal for factory automation applications where precise linear adjustments of heavy components are necessary. These stages include a rotary quadrature encoder integrated into the stepper motor with 400 Counts per Revolution (CPR), as well as closed-loop control and slip/stall detection and recovery. Zaber™ High Load Capacity Motorized Linear Stages have an indexed knob providing versatility of analog control in the absence of digital input, as well as a flexible stainless steel dust cover to prevent the ingress of small particulates.

Note: A 24-48 VDC universal power supply (required), data cables for daisy chaining, and computer interface cables (USB or RS-232) are sold separately.

Accessories

Title CompareStock Number  Price Buy
USB to RS-232 Adapter #68-344 Clearance ₹4,089   Request Quote
  • 10 to 12 days
    ×
USB to Serial Converter Cable with M8 Female Plug #15-295 ₹3,915   Request Quote
  • 10 to 12 days
    ×
Serial Adapter Cable with M8 Female Plug #15-297 ₹1,653   Request Quote
  • 10 to 12 days
    ×
6ft Data Cable, 4-pin Male to Female M8 #15-299 ₹2,001   Request Quote
  • 10 to 12 days
    ×

Related Products

Resources

Filter

Understanding Error Sources in Precision Positioning

Understanding the source of inaccurate and imprecise errors can help formulate strategies to prevent or correct them. Learn more at Edmund Optics.

View Now

What is the difference between pitch, roll, and yaw?

Moment Load

Normal Load Capacity

Roll

Yaw

Do you have any components that would allow me to build a two axis tilt (&theta;-x, &theta;-y) platform without any screws protruding up above the surface?

Do your iris diaphragms have mounts for breadboard applications?

Axial Runout

Concentricity

Inverted Load Capacity

Tangent Arm Drive

Vernier

Wobble

Worm Gear Drive

Important Concepts for Selecting Manual Translation Stages

Edmund Optics offers a variety of ball bearing, crossed roller bearing, dovetail, and rack and pinion translation stages for linear translation, rotary, and tip-tilt movement.

View Now

Multi-Axis Translation Stage Configurations: Part I: X-Y Setup

Learn how to make repeatable adjustments in more than one direction for any demanding optics, imaging, or photonics application with this simple, three minute video.

View Now

Multi-Axis Translation Stage Configurations: Part II: X-Y-Z Setup

Continuing from where Part I: X-Y Setup ends, learn how to add a Z-axis to an existing X-Y configuration to achieve three degrees of freedom.

View Now

Translation Stage Specifications to Know

To select the best translation stage, it is important to understand key specifications such as resolution, load capacity, travel, accuracy, repeatability, and wobble.

View Now

How do I mount a ball bearing linear translation stage to a breadboard table?

Do you sell X-Z translation stages?

What is "straight line accuracy"?

How do I read the load capacity specification for the ball bearing stages?

Are your stages vacuum compatible?

What are the basic differences between your dovetails, rack and pinions, and ball bearing stages?

Ball Bearing Slide

Ball Bearing Stage

Drive Ratio

Fine Screw Drive

Flatness

Positional Repeatability

Repeatability

Runout

Straight Line Accuracy

Straightness

Thrust Capacity

Optomechanical Thread Adapters

Thread adapters are used when connecting two components of different thread types. Learn more at Edmund Optics.

View Now

I’m using an English breadboard but will be switching to Metric soon, is there a way to adapt your TECHSPEC&reg; Kinematic Mounts to both standards of posts and breadboard accessories?

Bolt Circle (BC)

Rapid Optical Prototyping

Quickly Respond to Collapsing Product Lifecycles

View Now

Integrating a Linear Translation Assembly into Optical Cage Systems

Do you need to add linear translation to an optical cage system? Find step by step instructions for incorporating a linear translation assembly at Edmund Optics.

View Now

Understanding Camera Mounting Interfaces

Interested in learning about the different types of camera mounts available from Edmund Optics?

View Now
 
Sales & Expert Advice
1-800-363-1992
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin