eo_logo
 
Product added to cart

Z-Laser Green Focusable Diode Modules

×
  • IP67 Rated Environmentally Sealed with Simple Thread Mount
  • Electrically Isolated Housing
  • Focusable with Gaussian and Uniform Line Options
  • 5-30V DC Operation with Reverse Polarity Protection

Common Specifications

Mean Time To Failures MTTF @ 25° (hours):
>10,000
Type of Laser:
Diode
Dimensions (mm):
20 Dia. x 136 L
Weight (g):
87.00
Housing Length (mm):
136.00
Housing Diameter (mm):
20.00
Wavelength (nm):
532.00
Beam Diameter (mm):
5.00
Color:
Green
Focus Range:
200mm to Collimation
Power Stability (%):
±5%
Output Type:
Free Space
Connector:
4 Pins, M12
Input Voltage (V):
5 - 30 DC
Operating Temperature (°C):
0 to +35
Storage Temperature (°C):
-10 to +80

Products

 Wavelength (nm)   Output Power (mW)   Beam Diameter (mm)   Beam Divergence (mrad)   Fan Angle (°)   Compare   Stock Number   Price  Buy
532.00 1 5.00 <1 -
532.00 5 5.00 <1 -
532.00 1 5.00 <1 without Line Optics 30.00
532.00 5 5.00 <1 without Line Optics 30.00
532.00 1 5.00 <1 without Line Optics 90.00
532.00 5 5.00 <1 without Line Optics 90.00
532.00 20 5.00 <1 -
532.00 40 5.00 <1 -
532.00 20 5.00 <1 without Line Optics 90.00
532.00 40 5.00 <1 without Line Optics 90.00
532.00 20 5.00 <1 without Line Optics 30.00
532.00 40 5.00 <1 without Line Optics 30.00

Product Details

Z-Laser Green Focusable Diode Modules are a high end, versatile green laser allowing wide voltage operation range with protection against surges, spikes and over voltage. This laser is available with Gaussian or Uniform line optics and is also available with simple spot output. Focusing can be achieved via the external focus mechanism, which does not interfere with the beam output. Z-Laser Green Focusable Diode Modules’ electrical connections are made via an M12 connection with mounting available via an M18 threading. Application areas for these modules include machine vision, various materials processing, medical science and the automotive industry. 
Mounting Accessories and Power Supply also available. 

Accessories

Title CompareStock Number  Price Buy
Articulating Mounting Bracket with Heat Sink #63-882 ₹32,625   Request Quote
  • 10 to 12 days
    ×
Tiltable Aluminum Mount #64-834 ₹4,785   Request Quote
  • 10 to 12 days
    ×
Cable with M12 Connector, 2m Length #64-836 ₹2,523   Request Quote
  • 10 to 12 days
    ×
Tip and Tilt Adjustable Heat Sink #83-768 ₹35,670   Request Quote
  • Contact Us
    ×
9V Power Supply for ZX20 Lasers, Interchangable Plugs #24-361 ₹6,525   Request Quote
  • 10 to 12 days
    ×
 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin