eo_logo
 
Product added to cart
TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. TECHSPEC® components are designed, specified, or manufactured by Edmund Optics. Learn More

YAG-BBAR Coated Plano-Concave (PCV) Lenses

×
  • Negative Focal Lengths for Beam Expansion or Light Projection Applications
  • Optimized for R<0.25% at both 532nm and 1064nm
  • AR Coated to Provide <1.0% Reflectance per Surface for 500 - 1100nm
  • Various Coating Options: Uncoated, VIS-EXTMgF2, VIS 0°, VIS-NIR, NIR I, NIR II, and 1064nm V-Coat

TECHSPEC® YAG-BBAR Coated Plano-Concave (PCV) Lenses are designed to bend parallel input rays to diverge from one another on the output side of the lens causing this lens to have a negative focal length. These lenses can be used for balancing aberrations created by other lenses within a system due to their negative spherical aberration. Plano-Concave (PCV) lenses are commonly used in a variety of applications including image reduction, beam expansion and telescopes. TECHSPEC® YAG-BBAR Coated Plano-Concave (PCV) Lenses feature less than 0.25% reflection at common Nd:YAG laser wavelengths of 532nm and 1064nm. These lenses are also available Uncoated, VIS-EXTMgF2VIS 0°VIS-NIRNIR I, or with NIR II AR coating options.

Common Specifications

Bevel:
Protective bevel as needed
Coating:
YAG-BBAR (500-1100nm)
Wavelength Range (nm):
500 - 1100
Focal Length Specification Wavelength (nm):
587.6
Focal Length Tolerance (%):
±1
Damage Threshold, By Design:
5 J/cm2 @ 532nm, 10ns
Power (P-V) @ 632.8nm:
1.5λ
Irregularity (P-V) @ 632.8nm:
λ/4

Products

Dia. (mm) EFL (mm) BFL (mm)  Coating   Substrate   Compare   Stock Number   Price  Buy
3.00 -6.00 -6.56 YAG-BBAR (500-1100nm) N-SF11
3.00 -9.00 -9.56 YAG-BBAR (500-1100nm) N-SF11
6.00 -6.00 -6.84 YAG-BBAR (500-1100nm) N-SF11
6.00 -9.00 -9.84 YAG-BBAR (500-1100nm) N-SF11
6.00 -12.00 -12.99 YAG-BBAR (500-1100nm) N-BK7
6.00 -15.00 -16.32 YAG-BBAR (500-1100nm) N-BK7
6.00 -18.00 -19.32 YAG-BBAR (500-1100nm) N-BK7
9.00 -9.00 -10.21 YAG-BBAR (500-1100nm) N-SF11
9.00 -12.00 -13.26 YAG-BBAR (500-1100nm) N-SF11
9.00 -18.00 -19.26 YAG-BBAR (500-1100nm) N-SF11
9.00 -27.00 -28.68 YAG-BBAR (500-1100nm) N-SF11
12.00 -12.00 -13.23 YAG-BBAR (500-1100nm) N-SF11
12.00 -15.00 -16.68 YAG-BBAR (500-1100nm) N-SF11
12.00 -18.00 -19.95 YAG-BBAR (500-1100nm) N-SF11
12.00 -24.00 -26.32 YAG-BBAR (500-1100nm) N-BK7
12.00 -48.00 -50.31 YAG-BBAR (500-1100nm) N-BK7
20.00 -30.00 -31.96 YAG-BBAR (500-1100nm) N-SF11
20.00 -40.00 -42.31 YAG-BBAR (500-1100nm) N-BK7
20.00 -50.00 -52.31 YAG-BBAR (500-1100nm) N-BK7
20.00 -100.00 -102.88 YAG-BBAR (500-1100nm) N-BK7
25.00 -25.00 -26.96 YAG-BBAR (500-1100nm) N-SF11
25.00 -35.00 -36.96 YAG-BBAR (500-1100nm) N-SF11
25.00 -50.00 -52.31 YAG-BBAR (500-1100nm) N-BK7
25.00 -100.00 -102.31 YAG-BBAR (500-1100nm) N-BK7
50.00 -100.00 -103.30 YAG-BBAR (500-1100nm) N-BK7
50.00 -125.00 -128.30 YAG-BBAR (500-1100nm) N-BK7

Technical Information

N-BK7

Typical transmission of a 3mm thick, uncoated N-BK7 window across the UV - NIR spectra.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with MgF2 (400-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 1.75% @ 400 - 700nm (N-BK7)

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS-EXT (350-700nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 350 - 700nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS-NIR (400-1000nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 880nm
Ravg ≤ 1.25% @ 400 - 870nm
Ravg ≤ 1.25% @ 890 - 1000nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with VIS 0° (425-675nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.4% @ 425 - 675nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with YAG-BBAR (500-1100nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 0.25% @ 532nm
Rabs ≤ 0.25% @ 1064nm
Ravg ≤ 1.0% @ 500 - 1100nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with NIR I (600 - 1050nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Ravg ≤ 0.5% @ 600 - 1050nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Typical transmission of a 3mm thick N-BK7 window with NIR II (750 - 1550nm) coating at 0° AOI.

The blue shaded region indicates the coating design wavelengh range, with the following specification: 

Rabs ≤ 1.5% @ 750 - 800nm
Rabs ≤ 1.0% @ 800 - 1550nm
Ravg ≤ 0.7% @ 750 - 1550nm

Data outside this range is not guaranteed and is for reference only.

Click Here to Download Data

Related Products

Custom

Edmund Optics offers comprehensive custom manufacturing services for optical and imaging components tailored to your specific application requirements. Whether in the prototyping phase or preparing for full-scale production, we provide flexible solutions to meet your needs. Our experienced engineers are here to assist—from concept to completion.

Our capabilities include:

  • Custom dimensions, materials, coatings, and more
  • High-precision surface quality and flatness
  • Tight tolerances and complex geometries
  • Scalable production—from prototype to volume

Learn more about our custom manufacturing capabilities or submit an inquiry here.

 
Sales & Expert Advice
 
or view regional numbers
Easy-to-Use
QUOTE TOOL
enter stock numbers to begin